MD-T1003-120
1/10" Color CMOS 400p Basic
Ø 3.6 x 14.3 mm
Description
|
The MD-T1003-120 is a Ø 3.6 x 14.3 mm 1/10" color CMOS tube camera module, delivering 400 x 400 resolution at 30 fps with excellent low-light sensitivity for compact front-view imaging. It features a wide 120° view angle lens with a variety of optional view angles available and a USB 2.0 interface for straightforward integration. This camera module is manufactured in Taiwan by MISUMI, delivering a 68 dB dynamic range and 38 dB signal-to-noise ratio for clear, reliable industrial imaging. |
Feature
| • 400p Resolution (400 x 400 @ 30 fps) • 1/10" Color CMOS • View Angle 120° 62° / 65° / 100° / 120° (Optional) |
• High-Intensity White / White / IR 850 nm / IR 940 nm LED (Optional) • Interface USB 2.0 • USB 2.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ MD-T1003-120
✦ MD-T1003-120
✦ MD-T1003LH-120 (With LED)
✦ MD-V1003LH-120 (With LED / Dimmer)
✦ FMD-V1003LH-120 (With LED / Dimmer + Snapshot and Freeze)
※ MD-T1003-120 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV |
| Image Sensor | 1/10" Color CMOS |
| Resolution | 400 x 400 @ 30 fps |
| Pixel Size (μm) | 3.0 x 3.0 |
| Image Area (mm) | 1.22 x 1.21 |
| Scan Mode | Progressive |
| Sensitivity | 3000 mV / (Lux-sec) |
| Dynamic Range | 68 dB @ 8x gain |
| S/N Ratio | 38 dB |
| Shutter | Rolling |
| Lens | 1.11 mm / F 2.8 |
| View Angle | 120° |
| Focus Distance (mm) | Infinity |
| LED | N/A |
| Power Supply | DC 5V (USB) |
| Power Current | 200 mA |
| Interface | USB 2.0 Type A |
| Dimension (mm) | Ø 3.6 x 14.3 |
| • Wide-angle endoscopic and borescope inspection for pipes and machine cavities • Handheld industrial inspection and quality control devices • Security peephole and door viewer systems • Panoramic-style monitoring in confined spaces • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected



