HD-T10418-140
2/3" Color CMOS 1080p H.264
Ø 18 x 41.5 mm
Description
|
The HD-T10418-140 is a Ø 18 x 41.5 mm 2/3" color CMOS tube camera module with H.264 encoding support, delivering 1920 x 1080 resolution at 30 fps with excellent low-light sensitivity for compact front-view imaging. It features a 140° view angle lens with an optional narrower variant available and a USB 2.0 interface for straightforward integration. This camera module is manufactured in Taiwan by MISUMI, delivering a 74.8 dB dynamic range and 40.2 dB signal-to-noise ratio for clear, reliable industrial imaging. |
Feature
| • 2 Megapixels (1920 x 1080 @ 30 fps) • 2/3" Color CMOS • View Angle 140° 83° / 140° (Optional) |
• High-Intensity White / White / IR 850 nm / IR 940 nm LED (Optional) • Interface USB 2.0 • USB 2.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ HD-T10418-140
✦ HD-T10418-140
✦ HD-T10418LH-140 (with LED)
✦ HD-V10418LH-140 (with LED + Dimmer)
✦ FHD-V10418LH-140 (with LED + Dimmer/Snapshot and Freeze)
※ HD-T10418-140 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV / H.264 |
| Image Sensor | 2/3" Color CMOS |
| Resolution | 1920 x 1080 @ 30 fps |
| Pixel Size (μm) | 4.75 x 4.75 |
| Image Area (mm) | 9.12 x 5.13 |
| Scan Mode | Progressive |
| Sensitivity | 9900 mV / (Lux-sec) |
| Dynamic Range | 74.8 dB |
| S/N Ratio | 40.2 dB |
| Shutter | Rolling |
| Lens | 5.2 mm / F 2.2 |
| View Angle | 140° |
| Focus Distance (mm) | Infinity |
| LED | N/A (Optional) |
| Power Supply | DC 5V (USB) |
| Power Current | 170 mA |
| Interface | USB 2.0 Type A |
| Dimension (mm) | Ø 18 x 41.5 |
| • H.264 video streaming for bandwidth-efficient remote monitoring • Industrial inspection requiring compressed video for network transmission • Security and surveillance systems with long-term recording needs • Wide-angle machine vision applications • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected




