FTD-VB104M15UAL8-83
2/3" Color CMOS 1080p Advance
15 x 27 mm
Description
|
The FTD-VB104M15UAL8-83 is a Ø 17.2 x 29.7 mm 2/3" color CMOS board camera module delivering 1920 x 1080 resolution at 30 fps, ideal for high-detail inspection and monitoring applications. This variant includes a built-in high-intensity LED with adjustable dimmer control, plus a snapshot-and-freeze-frame function for capturing and holding a still image on demand. It connects via USB 2.0 Type-A and features a built-in microphone for synchronized audio capture. With a 140° wide-angle lens and compact, high image quality design, this camera module is manufactured in Taiwan by MISUMI, ensuring consistent quality and reliable supply. |
Feature
| • 1080p Resolution (1920 x 1080 @ 30 fps) • 2/3" CMOS Color • View Angle 83° 83° / 140° (Optional) |
• IR 850 nm LED x 12 High-Intensity White / White / IR 940 nm LED (Optional) • Built-In Microphone • Interface USB 2.0 • USB 2.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ TD-B104M15UA-83
✦ TD-B104M15UA-83
✦ TD-B104M15UAL8-83 (With LED)
✦ TD-VB104M15UAL8-83 (With LED / Dimmer)
✦ FTD-VB104M15UAL8-83 (With LED / Dimmer + Snapshot and Freeze)
※ TD-B104M15UA-83 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV |
| Image Sensor | 2/3" CMOS Color |
| Resolution | 1920 x 1080 @ 30 fps |
| Pixel Size (μm) | 4.75 x 4.75 |
| Image Area (mm) | 9.12 x 5.13 |
| Scan Mode | Progressive |
| Sensitivity | 9900 mV / (Lux-sec) |
| Dynamic Range | 74.8 dB |
| S/N Ratio | 40.2 dB |
| Shutter | Rolling |
| Lens | 5.2 mm / F 2.2 |
| View Angle | 83° |
| Focus Distance (mm) | Infinity |
| LED | IR 850 nm LED x 12 |
| Power Supply | DC 5V (USB) |
| Power Current | 170 mA |
| Connector | USB 2.0 Type A |
| Dimension (mm) | 15 x 27 |
| • Broadcast and Studio Production Monitoring • Live Streaming and Content Creation • Medical and Laboratory Documentation • Traffic and Parking Monitoring • Retail and POS Surveillance • Conference Room and Video Collaboration Systems • Agricultural and Greenhouse Monitoring • Wildlife and Nighttime Observation (LED-Assisted) • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected




