TD-B10417RUA-140
2/3" Color CMOS 1080p Advance
Ø 17.2 x 29.7 mm
Description
|
The TD-B10417RUA-140 is a Ø 17.2 x 29.7 mm 2/3" color CMOS board camera module delivering 1920 x 1080 resolution at 30 fps, suited for detailed, high-clarity monitoring and inspection tasks. It features a 140° wide-angle lens (an 83° option is also available), a built-in microphone for synchronized audio, and connects via a USB 2.0 Type-A interface for straightforward integration. Compact and lightweight, this camera module is manufactured in Taiwan by MISUMI, ensuring consistent quality and reliable supply. |
Feature
| • 2 Megapixels (1920 x 1080 @ 30 fps) • 2/3" CMOS Color • View Angle 140° 83° / 140° (Optional) |
• High-Intensity White / White / IR 850 nm / IR 940 nm LED (Optional) • Built-In Microphone • Interface USB 2.0 • USB 2.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ FTD-VB10417RUALH-140 (With LED / Dimmer + Snapshot and Freeze)
✦ FTD-VB10417RUALH-140 (With LED / Dimmer + Snapshot and Freeze)
✦ TD-B10417RUA-140
✦ TD-VB10417RUALH-140 (With LED / Dimmer)
✦ TD-B10417RUALH-140 (With LED)
※ TD-B10417RUA-140 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV |
| Image Sensor | 2/3" CMOS Color |
| Resolution | 1920 x 1080 @ 30 fps |
| Pixel Size (μm) | 4.75 x 4.75 |
| Image Area (mm) | 9.12 x 5.13 |
| Scan Mode | Progressive |
| Sensitivity | 9900 mV / (Lux-sec) |
| Dynamic Range | 74.8 dB |
| S/N Ratio | 40.2 dB |
| Shutter | Rolling |
| Lens | 5.2 mm / F 2.2 |
| View Angle | 140° |
| Focus Distance (mm) | Infinity |
| LED | N/A (Optional) |
| Power Supply | DC 5V (USB) |
| Power Current | 170 mA |
| Connector | USB 2.0 Type A |
| Dimension (mm) | Ø 17.2 x 29.7 |
| • Broadcast and Studio Production Monitoring • Live Streaming and Content Creation • Medical and Laboratory Documentation • Traffic and Parking Monitoring • Retail and POS Surveillance • Conference Room and Video Collaboration Systems • Agricultural and Greenhouse Monitoring • ATM and Banking Security Systems • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected




