Product
USB CAMERA
Forming Camera
HD-S10415-140
2/3" Color CMOS 1080p H.264
15 x 15 mm
Description

MISUMI HD-S10415-140 is a Made-in-Taiwan compact board camera module (15 x 15mm) supporting MJPEG, YUV, and H.264 video formats for efficient streaming and recording. It captures 1920 x 1080 resolution at 30fps, an ultra-wide 140° view angle, via USB 2.0 Type A interface.

The 2/3" Color CMOS sensor delivers a 74.8dB dynamic range and 40.2dB signal-to-noise ratio, with a 5.2mm F2.2 lens and an 83° alternate view angle option.

LED and snapshot-capture variants are available separately. Manufactured in Taiwan for dependable OEM supply.

Feature
• 1080p Resolution
  (1920 x 1080 @ 30 fps)
• 2/3" Color CMOS
• View Angle 140°
  83° / 140° (Optional)
• High-Intensity White / White / IR 850 nm / IR 940 nm LED (Optional)
• Interface USB 2.0
• USB 2.0 Type A Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦ HD-S10415-140
✦ HD-S10415-140 ✦ HD-S10415LH-140 (With LED) ✦ HD-VS10415LH-140 (With LED / Dimmer) ✦ FHD-VS10415LH-140 (With LED / Dimmer + Snapshot and Freeze) ※ HD-S10415-140 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format MJPEG / YUV / H.264
Image Sensor 2/3" Color CMOS
Resolution 1920 x 1080 @ 30 fps
Pixel Size (μm) 4.75 x 4.75
Image Area (mm) 9.12 x 5.13
Scan Mode Progressive
Sensitivity 9.9 V / (Lux-sec)
Dynamic Range 74.8 dB
S/N Ratio 40.2 dB
Shutter Rolling
Lens 5.2 mm / F 2.2
View Angle 140°
Focus Distance (mm) Infinity
LED N/A (Optional)
Power Supply DC 5V (USB)
Power Current 170 mA
Connector USB 2.0
Dimension (mm) 15 x 15
• Video Conferencing / Streaming Camera
• Wide-Angle Surveillance Camera
• Board Camera for Embedded Systems
• Panoramic Monitoring Camera
• Vehicle Dashboard / Rear-View Camera
• Access Control Entry Camera
• Live Streaming / Broadcast Camera
• Compact OEM Vision Module
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All