MD-V1001LH-91X
1/18" Color CMOS 400p Basic
Ø 2.5 x 10.3 mm
Description
|
The MD-V1001LH-91X is a Ø 2.5 x 10.3 mm 1/18" color CMOS tube camera module, delivering 400 x 400 resolution at 30 fps with excellent low-light sensitivity for compact front-view imaging. It features a 91° view angle lens with a variety of optional view angles available, 4 built-in high-intensity white LEDs, and a USB 2.0 interface for straightforward integration. This camera module is manufactured in Taiwan by MISUMI, delivering a 65.8 dB dynamic range and 36.8 dB signal-to-noise ratio for clear, reliable industrial imaging. |
Feature
| • 400p Resolution (400 x 400 @ 30 fps) • 1/18" Color CMOS • View Angle 91° 90° / 91° / 120° (Optional) |
• High-Intensity White LED x 4 White LED / High-Intensity White LED / IR 850nm / IR 940 nm (Optional) • Interface USB 2.0 • USB 2.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ MD-T1001-91X
✦ MD-T1001-91X
✦ MD-T1001LH-91X (With LED)
✦ MD-V1001LH-91X (With LED / Dimmer)
♦ FMD-V1001LH-91X (With LED / Dimmer + Snapshot and Freeze)
※ MD-V1001LH-91X (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV |
| Image Sensor | 1/18" Color CMOS |
| Resolution | 400 x 400 @ 30 fps |
| Pixel Size (μm) | 1.75 x 1.75 |
| Image Area (mm) | 0.74 x 0.71 |
| Scan Mode | Progressive |
| Sensitivity | 1000 mV / (Lux-sec). |
| Dynamic Range | 65.8 dB @ 4x gain |
| S/N Ratio | 36.8 dB |
| Shutter | Rolling |
| Lens |
0.5 mm / F 3.6 |
| View Angle | 91° |
| Focus Distance (mm) | FID 20-05-40 |
| LED | High-Intensity White LED x 4 |
| Power Supply | DC 5 V |
| Power Current | 170 mA |
| Interface | USB 2.0 Type A |
| Dimension (mm) | Ø 2.5 x 10.3 |
| • Endoscopic and borescope inspection for narrow pipes, ducts, and machine cavities • Handheld industrial inspection and quality control devices • Micro-medical or dental imaging devices • Wearable or embedded imaging where size is critical • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected


