MD-B1001-91
1/18" Color CMOS 400p Basic
Ø 1.6 x 6 mm
Description
|
The MD-B1001-91 is an ultra-miniature Ø 1.6 x 6 mm 1/18" color CMOS board camera module, delivering 400 x 400 resolution at 30 fps with excellent low-light sensitivity for compact front-view imaging applications. It features a 91° view angle lens (90°/91°/120° optional), USB 2.0 Type A interface, and supports MJPEG and YUV video encoding for straightforward integration into space-constrained systems. This camera module is manufactured in Taiwan by MISUMI, and is also available with built-in LED illumination and dimmer options for low-light or enclosed environments. |
Feature
| • 400p Resolution (400 x 400 @ 30 fps) • 1/18" Color CMOS • View Angle 91° 90° / 91° / 120° (Optional) |
• White LED / High-Intensity White LED / IR 850nm / IR 940 nm (Optional) • Interface USB 2.0 • USB 2.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ MD-B1001-91
✦ MD-B1001-91
✦ MD-B1001LH-91 (With LED)
✦ MD-VB1001LH-91 (With LED / Dimmer)
✦ FMD-VB1001LH-91 (With LED / Dimmer + Snapshot and Freeze)
※ MD-B1001-91 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV |
| Image Sensor | 1/18" Color CMOS |
| Resolution | 400 x 400 @ 30 fps |
| Pixel Size (μm) | 1.75 x 1.75 |
| Image Area (mm) | 0.74 x 0.71 |
| Scan Mode | Progressive |
| Sensitivity | 1 V / (Lux-sec) |
| Dynamic Range | 65.8 dB |
| S/N Ratio | 36.8 dB |
| Shutter | Rolling |
| Lens |
0.5 mm / F 3.6 |
| View Angle | 91° |
| Focus Distance (mm) | FID 30-20-40 |
| LED | N/A (Optional) |
| Power Supply | DC 5 V |
| Power Current | 120 mA |
| Interface | USB 2.0 Type A |
| Dimension (mm) | Ø 1.6 x 6 |
| • Endoscopic and borescope inspection in ultra-narrow-diameter spaces • Firearm bore and barrel inspection • Jewelry, watch, and precision mechanism inspection • Medical device manufacturing quality inspection • 3D printer nozzle and small-bore inspection • Wearable and IoT device integration • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected



