MD-V1001LH-120
1/18" Color CMOS 400p Basic
Ø 2.5 x 10.3 mm
Description
|
The MD-V1001LH-120 is a Ø 2.5 x 10.3 mm 1/18" color CMOS tube camera module built on one of the world's smallest sensors, delivering 400 x 400 resolution at 30 fps for medical endoscopy and detailed visual inspection in the hardest-to-reach places. It features a wide 120° view angle lens, a built-in high-intensity white LED, and a USB 2.0 interface for straightforward integration. This camera module is manufactured in Taiwan by MISUMI, delivering a 65.8 dB dynamic range and 36.8 dB signal-to-noise ratio for clear, reliable imaging in extremely compact applications. |
Feature
| • 400p Resolution (400 x 400 @ 30 fps) • 1/18" Color CMOS • View Angle 120° 90° / 91° / 120° (Optional) |
• High-Intensity White LED • USB 2.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ MD-T1001-120
✦ MD-T1001-120
✦ MD-T1001LH-120 (with LED)
✦ MD-V1001LH-120 (with LED / Dimmer)
✦ FMD-V1001LH-120 (with LED / Dimmer + Snapshot and Freeze)
※ MD-V1001LH-120 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV |
| Image Sensor | 1/18" Color CMOS |
| Resolution | 400 x 400 @ 30 fps |
| Pixel Size (μm) | 1.75 x 1.75 |
| Image Area (mm) | 0.741 x 0.707 |
| Scan Mode | Progressive |
| Sensitivity | 1000 mV / (Lux-sec) |
| Dynamic Range | 65.8 dB @ 4x gain |
| S/N Ratio | 36.8 dB |
| Shutter | Rolling |
| Lens | 0.418 mm / F 5.0 |
| View Angle | 120° |
| Focus Distance (mm) | FID 20-05-40 |
| LED | High-Intensity White LED |
| Power Supply | DC 5V (USB) |
| Power Current | 120 mA |
| Connector | USB 2.0 Type A |
| Dimension (mm) | Ø 2.5 x 10.3 |
| • Medical endoscopy and minimally invasive diagnostic imaging • Micro-scale industrial inspection in extremely confined spaces • Wearable or embedded imaging devices where size is critical • Veterinary or laboratory micro-imaging applications • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected




