Product
USB CAMERA
Board Camera
MD-B1000-120
1/36" Color CMOS 200p
Ø 0.91 x 1.69 mm
Description

The MD-B1000-120 is an ultra-miniature Ø 0.91 x 1.69 mm 1/36" color CMOS board camera module, delivering 200 x 200 resolution at 30 fps with excellent low-light sensitivity for extremely space-constrained imaging applications.

It features a wide 120° view angle lens, USB 2.0 Type A interface, and supports MJPEG and YUV video encoding, making it one of the smallest camera modules available for integration.

This camera module is manufactured in Taiwan by MISUMI, and is also available with built-in LED illumination and dimmer options for low-light or enclosed environments.

Feature
• 200p
  (200 x 200 @ 30 fps)
• 1/36" CMOS Color
• View Angle 120°
  
• High-Intensity White / White / IR 850 nm / IR 940 nm LED (Optional)
• Interface USB 2.0
• USB 2.0 Type A Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦ MD-B1000-120
✦ MD-B1000-120 ✦ MD-B1000LH-120 (With LED) ✦ MD-VB1000LH-120 (With LED / Dimmer) ✦ FMD-VB1000LH-120 (With LED / Dimmer + Snapshot and Freeze) ※ MD-B1000-120 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format MJPEG / YUV
Image Sensor 1/36" CMOS Color
Resolution 200 x 200 @ 30 fps
Pixel Size (μm) 200 x 200
Image Area (mm) 0.36 x 0.36
Scan Mode Progressive
Sensitivity 1000 mV / (Lux-sec)
Dynamic Range 60.2 dB
S/N Ratio 34.4 dB
Shutter Rolling
Lens 0.175 mm / F 2.8
View Angle 120°
Focus Distance (mm) Infinity
LED N/A
Power Supply DC 5V (USB)
Power Current 120 mA
Interface USB 2.0 Type A
Dimension (mm) Ø 0.91 x 1.69
• Catheter-based and minimally invasive imaging
• Forensic and keyhole inspection
• Micro-robotics and drone integration
• Consumer electronics teardown and QA inspection
• Wearable and IoT device integration
• Science and educational microscopy demonstrations
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All