Product
CVBS CAMERA
Tube Camera
MO-VL1000LH-120
1/36" Color CMOS 200p Miniature
Ø 2 x 5.3 mm
Description

MISUMI MO-VL1000LH-120 is a Made-in-Taiwan ultra-micro analog camera module (Ø2 x 5.3mm) built with 2 High-Intensity White LEDs for illuminated inspection in dark or extremely confined spaces. It outputs NTSC or PAL video format at 200 x 200 resolution, 30fps (NTSC) or 25fps (PAL), a wide 120° view angle, via a DC Jack 5.5/2.1 or RCA female connector.

The 1/36" Color CMOS sensor delivers a 60.2dB dynamic range and 36.8dB signal-to-noise ratio, with a 0.175mm F2.8 lens.

Manufactured in Taiwan, the MO-VL1000LH-120 reflects MISUMI precision engineering and dependable local supply chain support for OEM camera integration.

Feature
• 200p Resolution
  (200 x 200 @ 30 (NTSC) / 25 (PAL) fps)
• 1/36" Color CMOS
• View Angle 120°
 
• High-Intensity White / White LED / IR 850 nm  / IR 940 nnm LED (Optional)
• DC Jack 5.5 / 2.1; RCA Female
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦ MO-TL1000-120
✦ MO-TL1000-120 ✦ MO-TL1000LH-120 (With LED) ✦ MO-VL1000LH-120 (With LED / Dimmer) ※ MO-TL1000-120 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format NTSC / PAL
Image Sensor 1/36" Color CMOS
Resolution 200 x 200
Pixel Size (μm) 1.75 x 1.75
Image Area (mm) 0.364 x 0.364
Sensitivity (Lux.Sec) 1000 mV
Dynamic Range 60.2 dB 
S/N Ratio 36.8 dB
Scan Mode Progressive
Shutter Rolling
Horizontal Sync Freq. 15.734 kHz / 15.625 kHz
Vertical Sync Freq. 60 Hz / 50 Hz
Frame Rate (/ sec.) 30 fps / 25 fps
Focus Distance (mm) FID 12-03-30
LED High-Intensity White LED x 2
Lens 0.175 mm / F 2.8
View Angle 120°
Power Supply DC 5~12 V
Power Current 150 mA (Max.)
Dimension (mm) Ø 2 x 5.3
•Extreme Miniature Inspection Camera
•Micro-Robotics Vision Integration
•Wearable/Embedded Camera Module
•Ultra-Narrow Cavity Inspection
•Dark Cavity / Confined Space Inspection
•Illuminated Borescope Camera
•Precision Electronics Assembly Inspection
•Toy and Consumer Device Camera Integration
•Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All