Product
CUSTOMIZE CAMERA
Customize
MT-V1000LF-120 (-xx)
1/36" Color CMOS 200p Basic
60 x 54.9 mm
Description

The MT-V1000LF-120 is a front view camera module manufactured in Taiwan. It uses a 1/36" Color CMOS sensor with 200 x 200 resolution at 30 fps and excellent low-light sensitivity.

It includes a built-in High-Intensity White LED, plus optional White, IR 850 nm, and IR 940 nm LED configurations for varied lighting conditions.

It connects via a USB 2.0 Type C connector for straightforward integration. Compact and reliable, it suits precision inspection and embedded imaging needs.

Feature
• 200p Resolution
  (200 x 200 @ 30 fps)
• 1/36" Color CMOS
• View Angle 120°
• White LED / High-Intensity White LED / IR 850nm / IR 940 nm (Optional)
• Interface USB 2.0
• USB 2.0 Type C Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
※ MT-V1000LF-120 (Need Customized Request)
※ MT-V1000LF-120 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format MJPEG / YUV
Image Sensor 1/36" Color CMOS
Resolution 200 x 200 @ 30 fps
Pixel Size (μm) 1.75 x 1.75
Image Area (mm) 0.364 x 0.364
Scan Mode Progressive
Sensitivity 1000 mV / (Lux-sec)
Dynamic Range 60.2 dB @ 1x gain
S/N Ratio 34.4 dB
Shutter Rolling
Lens
0.175 mm / F 2.8
View Angle 120°
Focus Distance (mm) FID 12-03-30
LED High-Intensity White LED x 1
Power Supply DC 5V
Power Current 120 mA
Interface USB 2.0 Type C
Dimension (mm) 60 x 54.9
• Medical Endoscopy Device Integration
• Dental Intraoral Imaging
• Automotive Front-View Camera Integration
• Robotics and Drone Payload Integration
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All