New Product Filter Application Medical Industrial Endoscope Low Light Telescope Machine Display Color B/W Orientation Front View Side View Up View Signal UVC MIPI Dimension (mm) ≤ Ø 3 ≤ Ø 7 Video Format MJPEG YUV H.264 Resolution 8.0 MP 5.0 MP 2.0 MP 1.0 MP VGA Half-VGA Interface USB 3.0 USB 2.0 DVP EFL (View Angle) < 50° 50° ~ 79° ≥ 80° Articulations Four-Way Two-Way Connectivity Technology Wired Wireless Capture Card UVC Output USB 2.0 Shutter Rolling Global F-Number ≤ F 2.8 F 2.9 – F 4.0 > F 4.0 Lens Endoscope Pinhole Pico LED High-Intensity New Product(39 products) Sort By -select- Resolution Dimension MEX-EX-0031 USB 2.0 HUB BOARD 7 PORT 10.5 x 27 mm LS-07404606-H5700 SMD LED Ring OD 7.4 / ID 4.6 mm MD-T17204-59 1/10" Color CMOS 480p Basic Ø 4.5 x 22 mm BXT-B31105-77 1/6" Color CMOS 720p Wireless (RF 2.4GHz) Ø 4.9 x 8.4 mm 10-VD408-164-2L-120 1/11" Color CMOS 1MP Articulation Borescope (Two-Way Lever) Ø 4.2 x 10 mm 10-VD208-100-2W-120 1/18" Color CMOS 400p Articulation Borescope (Two-Way Knob) Ø 2.8 x 10.4 mm 10-VD608-311-4W-77 1/6" Color CMOS 1080p Articulation Borescope (Four-Way) Ø 6.0 x 10.4 mm Previous 1 2 3