New Product Filter Application Medical Industrial Endoscope Low Light Telescope Machine Display Color B/W Orientation Front View Side View Up View Signal UVC MIPI Dimension (mm) ≤ Ø 3 ≤ Ø 7 Video Format MJPEG YUV H.264 Resolution 8.0 MP 5.0 MP 2.0 MP 1.0 MP VGA Half-VGA Interface USB 3.0 USB 2.0 DVP EFL (View Angle) < 50° 50° ~ 79° ≥ 80° Articulations Four-Way Two-Way Connectivity Technology Wired Wireless Capture Card UVC Output USB 2.0 Shutter Rolling Global F-Number ≤ F 2.8 F 2.9 – F 4.0 > F 4.0 Lens Endoscope Pinhole Pico LED High-Intensity New Product(39 products) Sort By -select- Resolution Dimension YD-S57088UV-4424 1/3.2" Color CMOS 8 MP Low Temperature (USB 3.0) 8.6 x 8.6 mm TD-B24604-88 1/7.25" Color CMOS 1080p Advance Ø 4.0 x 15.5 mm MD-B57020-120 1/3.2" Color CMOS 8 MP Basic Ø 20 x 38.2 mm MD-B57018-120 1/3.2" Color CMOS 8 MP Basic Ø 18 x 48.4 mm YD-S170M4U-50 1/10.5" B/W CMOS 400p Low Temperature (USB 3.0) Ø 4.6 x 6.5 mm YD-B170M4-50 1/10.5" B/W CMOS 400p Low Temperature (USB 3.0) Ø 4.6 x 6.5 mm MD-T17204-100 1/10" Color CMOS 480p Basic Ø 4.5 x 21 mm MD-BL17204-65 1/10" Color CMOS 480p Basic 4 x 18 mm MO-P9650-3G 1/3" Color CMOS 480p Miniature 35 x 35 mm DH-T63217F-6022 1/2.9" Color CMOS 720p High Sensitivity Ø 18.5 x 66.5 mm DH-T63217H-2328 1/2.9" Color CMOS 720p High Sensitivity Ø 28 x 75 mm DH-T63217H-3020 1/2.9" Color CMOS 720p High Sensitivity Ø 18.5 x 60.8 mm HD-R24631UA-88 1/7.25" Color CMOS 1080p Button & Screw Camera Ø 13 x 2.6 mm TD-R24625UA-88 1/7.25" Color CMOS 1080p Button & Screw Camera Ø 18 x 3.6 mm MT-N66025UA-6B 1/2.7" Color CMOS 1080p Basic 22.8 x 57.4 mm LS-09306310-H5700 SMD LED Ring OD 9.3 / ID 6.3 mm Previous 1 2 3 Next