Product
CVBS CAMERA
Covert Camera
MO-P9650-3G
1/3" Color CMOS 480p Miniature
35 x 35 mm
Description

MISUMI MO-P9650-3G is a Made-in-Taiwan analog camera module (35 x 35 x 30mm) with an optional external microphone, designed for high sensitivity without infrared filtering. It outputs NTSC (960 x 480 @ 30fps) or PAL (960 x 576 @ 25fps) video format, 79° view angle, via a Wafer JST connector.

The 1/3" Color CMOS sensor delivers a 65.9dB dynamic range and 43.6dB signal-to-noise ratio, with a 3.6mm F2.0 lens.

Manufactured in Taiwan, the MO-P9650-3G reflects MISUMI precision engineering and dependable local supply chain support for OEM camera integration.

Feature
• 480p Resolution
  (960 x 480 @ 30 (NTSC) / 960 x 576 @ 25 (PAL) fps)
• 1/3" Color CMOS
• View Angle 79°
• External Microphone (Optional)
• Wafer JST Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
※ MO-P9650-3G (Need Customized Request)
※ MO-P9650-3G (Need Customized Request) ✦ MO-P9650-3G
*For customizations, kindly email our sales team and specify your requests.
Video Format NTSC / PAL
Image Sensor 1/3" Color CMOS
Resolution 960 x 480 @ 30 (NTSC) / 960 x 576 @ 25 (PAL)
Pixel Size (μm) 5.0 x 7.4
Image Circle (mm) Ø 6.1
Sensitivity (Lux.Sec) 16.2 V / (Lux-sec)
Dynamic Range 65.9 dB 
S/N Ratio 43.6 dB
Scan Mode Progressive
Shutter Rolling
Horizontal Sync Freq. 15.734 kHz / 15.625 kHz
Vertical Sync Freq. 60 Hz / 50 Hz
Frame Rate (/ sec.) 30 fps / 25 fps
Focus Distance (mm) Infinity
LED N/A (Optional)
Lens 3.6 mm / F 2.0
View Angle 79°
Power Supply DC 5~12 V
Power Current 80 mA (Max.)
Dimension (mm) 35 x 35 x 30
• Analog CCTV Retrofit Camera
• Legacy DVR-Compatible Camera
• Audio-Video Security Monitoring (with Optional Microphone)
• Industrial Control Panel Camera
• Embedded OEM Analog Vision Module
• Wafer-Connector OEM Integration Camera
• Retail and Warehouse Monitoring
• Low-Cost Security Camera Integration
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
Related Product Suggestion
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All