Product
USB CAMERA
Tube Camera
MD-T17204-100
1/10" Color CMOS 480p Basic
Ø 4.5 x 21 mm
Description

MISUMI MD-T17204-100 is a Made-in-Taiwan 1/10" Color CMOS front-view camera module delivering 640 x 480 resolution at 30fps, built into a slim Ø4.5 x 21mm cylindrical form factor for compact installations.

The module runs on USB 2.0 with a Type A connector, offering a wide 100° field of view (59° / 65° / 113° optional) with excellent low-light sensitivity for detailed imaging across various inspection distances.

Optional High-Intensity White, White, IR 850nm, or IR 940nm LED illumination extends usability into low-light and covert scenarios. Manufactured in Taiwan, the MD-T17204-100 reflects MISUMI's precision miniaturized optics and dependable local supply chain for OEM customers.

Feature
• 640 x 480 @ 30 fps
• 1/10" Color CMOS
• View Angle 100°
  59° / 65° / 100° / 113° (Optional)
• High-Intensity White / White / IR 850 nm / IR 940 nm LED (Optional)
• Interface USB 2.0
• USB 2.0 Type A Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦ MD-T17204-100
✦ MD-T17204-100 ✦ MD-T17204LH-100 (with LED) ✦ MD-V17204LH-100 (with LED + Dimmer) ✦ FMD-V17204LH-100 (with LED + Dimmer/Snapshot and Freeze) ※ MD-T17204-100 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format MJPEG / YUV
Image Sensor 1/10" Color CMOS
Resolution 640 x 480 @ 30 fps
Pixel Size (μm) 2.125 x 2.125
Image Area (mm) 1.37 x 1.04
Scan Mode Progressive
Sensitivity 1150 V / (Lux-sec)
Dynamic Range 66 dB
S/N Ratio 36.02 dB
Shutter Rolling
Lens 1.10 mm / F 4.0
View Angle 100°
Focus Distance (mm) Infinity
LED N/A (Optional)
Power Supply DC 5V (USB)
Power Current 120 mA
Connector USB 2.0 Type A
Dimension (mm) Ø 4.5 x 21
• Covert and Low-Light Surveillance
• Confined-Space and Narrow-Cavity Inspection
• Embedded OEM System Integration
• Wide-Angle Documentation and Monitoring
• Educational and Research Imaging Equipment
• Plug-and-Play USB Device Integration
• Consumer Electronics and Mobile Device Integration
• Infrared-Assisted Night Vision Inspection
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All