Product
USB CAMERA
Tube Camera
MD-V17204L-65
1/10" Color CMOS 480p Basic
Ø 4.5 x 23 mm
Description

The MD-V17204L-65 is a Ø 4.5 x 23 mm 1/10" color CMOS tube camera module, delivering 640 x 480 resolution at 30 fps with excellent low-light sensitivity for compact front-view imaging.

It features a 65° view angle lens with a variety of optional view angles available, an optional add-on LED lighting configuration, and a USB 2.0 interface for straightforward integration.

This camera module is manufactured in Taiwan by MISUMI, delivering a 66 dB dynamic range and 36.02 dB signal-to-noise ratio for clear, reliable industrial imaging.

Feature
• 480p Resolution
  (640 x 480 @ 30 fps)
• 1/10" Color CMOS
• View Angle 65°
  59° / 65° / 100° / 113° (Optional)
• White LED x 6 
   High-Intensity White / White / IR 850 nm / IR 940 nm LED (Optional)
• Interface USB 2.0
• USB 2.0 Type A Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦ MD-T17204-65
✦ MD-T17204-65 ✦ MD-T17204L-65 (with LED) ✦ MD-V17204L-65 (with LED + Dimmer) ✦ FMD-V17204L-65 (with LED + Dimmer/Snapshot and Freeze) ※ MD-T17204-65 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format MJPEG / YUV
Image Sensor 1/10" Color CMOS
Resolution 640 x 480 @ 30 fps
Pixel Size (μm) 2.125 x 2.125
Image Area (mm) 1.37 x 1.04
Scan Mode Progressive
Sensitivity 1150 mV / (Lux-sec)
Dynamic Range 66 dB
S/N Ratio 36.02 dB
Shutter Rolling
Lens 1.33 mm / F 4.0
View Angle 65°
Focus Distance (mm) FID 50-25-125
LED White LED x 6 
Power Supply DC 5V (USB)
Power Current 170 mA
Connector USB 2.0 Type A
Dimension (mm) Ø 4.5 x 23
• Endoscopic and borescope inspection for narrow pipes, ducts, and machine cavities
• Handheld industrial inspection and quality control devices
• Security peephole and door viewer systems
• Educational and hobbyist microscopy or close-up viewing setups
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All