Product
USB CAMERA
Board Camera
MD-BL17204-65
1/10" Color CMOS 480p Basic
4 x 18 mm
Description

MISUMI MD-BL17204-65 is a Made-in-Taiwan 1/10" Color CMOS camera module delivering 640 x 480 resolution at 30fps, packaged into a slim 4 x 18mm form factor ideal for compact, space-limited installations.

The module connects via USB 2.0 with a Type A connector, offering a 65° field of view with additional 59°/100°/113° angle options to suit different inspection depths and coverage needs. Optional High-Intensity White, White, IR 850nm, or IR 940nm LED variants are available for illuminated applications.

Manufactured in Taiwan, the MD-BL17204-65 reflects MISUMI's precision compact optics and reliable local supply chain for OEM customers.

Feature
• 640 x 480 @ 30 fps
• 1/10" Color CMOS
• View Angle 65°
  59° / 65° / 100° / 113° (Optional)
• High-Intensity White / White / IR 850 nm / IR 940 nm LED (Optional)
• Interface USB 2.0
• USB 2.0 Type A Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦ MD-VBL17204L-65 (with LED + Dimmer)
✦ MD-VBL17204L-65 (with LED + Dimmer) ✦ MD-BL17204L-65 (with LED) ✦ MD-BL17204-65 ✦ FMD-VBL17204L-65 (with LED + Dimmer/Snapshot and Freeze) ※ MD-BL17204-65 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format MJPEG / YUV
Image Sensor 1/10" Color CMOS
Resolution 640 x 480 @ 30 fps
Pixel Size (μm) 2.125 x 2.125
Image Area (mm) 1.37 x 1.04
Scan Mode Progressive
Sensitivity 1150 mV / (Lux-sec)
Dynamic Range 66 dB
S/N Ratio 36.02 dB
Shutter Rolling
Lens 1.33 mm / F 4.0
View Angle 65°
Focus Distance (mm) Infinity
LED N/A (Optional)
Power Supply DC 5V (USB)
Power Current 170 mA
Connector USB 2.0 Type A
Dimension (mm) 4 x 18
• Embedded OEM System Integration
• Point-of-Sale and Kiosk Camera Integration
• Document and ID Verification Imaging
• Compact Device and Wearable Integration
• Educational and DIY Robotics Projects
• Real-Time Remote Monitoring Dashboards
• Telemedicine and Patient Monitoring Devices
• Multi-Angle Confined-Space Visual Inspection
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All