DH-T63217F-6022
1/2.9" Color CMOS 720p High Sensitivity
Ø 18.5 x 66.5 mm
Description
|
This compact HDMI camera, manufactured in Taiwan, features a 1/2.9" Color CMOS sensor delivering 720p resolution (1280 x 720 @ 30 fps) with high sensitivity, making it a strong choice for security surveillance applications. A 77° view angle (100° / 169° variants also available) and optional lighting configurations, including white or infrared (850nm / 940nm) LEDs, help maintain clear imaging across a range of lighting conditions. The camera connects via a Micro HDMI (Type D) interface alongside a DC-in power connector. With a slim Ø 18.5 x 66.5 mm form factor, this camera module combines compact size with outstanding image quality, making it well suited for integration into surveillance and monitoring systems. |
Feature
| • 720p Resolution (1280 x 720 @ 30 fps) • 1/2.9" Color CMOS • View Angle 77° 77° / 100° / 169° (Optional) |
• White / IR 850 nm / IR 940 nm LED (Optional) • DC in Female (5.5 / 2.1) / Micro HDMI Type D (Accessory) • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ DH-T63217F-6022
✦ DH-T63217F-6022
✦ DH-T63217FLH-6022 (With LED)
✦ DH-V63217FLH-6022 (With LED / Dimmer)
※ DH-T63217F-6022 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | DVI |
| Image Sensor | 1/2.9" Color CMOS |
| Pixel | 1280 x 720 @ 30 fps |
| Pixel Size (μm) | 4.2 x 4.2 |
| Image Area (mm) | 5.51 x 3.1 |
| Scan Mode | Progressive |
| Sensitivity | 7.0 V / (Lux-sec) |
| Dynamic Range | 55.1 dB |
| S/N Ratio | 39.8 dB |
| Shutter | Rolling |
| Lens |
6.0 mm / F 2.2 |
| View Angle | 77˚ |
| Focus Distance (mm) | Infinity |
| LED | N/A (Optional) |
| Power Supply | DC 4.5 V (Output) DC 5~12 V (Input) |
| Power Current | 430 mA / DC 5 V 180 mA / DC 12 V |
| Connector | DC in Female (5.5 / 2.1) |
| Dimension (mm) | Ø 18.5 x 66.5 |
| • Security surveillance and monitoring systems • Access control and entrance monitoring • Low-light and night-time surveillance (with IR option) • Industrial and facility monitoring • Integration into custom security devices • Low Light Inspection • Night Time Inspection • Wild Animal Observation • Security Surveillance Inspection • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection |
• Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection • Machine Vision • Aerospace • Aviation Inspection • Security Monitoring • Life Sciences |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected

