Product
USB CAMERA
Board Camera
TD-B24604-88
1/7.25" Color CMOS 1080p Advance
Ø 4.0 x 15.5 mm
Description

MISUMI TD-B24604-88 is a Made-in-Taiwan 1/7.25" Color CMOS front-view camera module delivering 1920×1080 resolution at a variable 15~30fps frame rate, built into a slim Ø4.0 x 15.5mm cylindrical form factor for compact installations.

The module runs on USB 2.0 and offers a wide 88° field of view (46°–139° optional) with strong low-light sensitivity, suiting a broad range of inspection distances and lighting conditions. Its variable frame rate helps balance image smoothness against bandwidth usage depending on the application.

Optional white, high-intensity white, or IR illumination (850nm/940nm) extends usability into low-light and covert scenarios. Manufactured in Taiwan, the TD-B24604-88 reflects MISUMI's precision miniaturized optics and dependable local supply chain for OEM customers.

Feature
• 1080p Resolution
  (1920 x 1080 @ 15~30 fps)
• 1/7.25" Color CMOS
• View Angle 88°
   46° / 55° / 81° / 83° / 88° / 95°/ 120° / 139°(Optional)
• White LED / High-Intensity White LED / IR 850nm / IR 940 nm (Optional)
• Interface USB 2.0
• USB 2.0 Type A Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
※ TD-B24604-88 (Need Customized Request)
※ TD-B24604-88 (Need Customized Request) ✦ TD-B24604-88 ✦ TD-B24604LH-88 (With LED) ✦ TD-VB24604LH-88 (With LED / Dimmer) ✦ FT-VB24604LH-88 (With LED / Dimmer + Snapshot and Freeze)
*For customizations, kindly email our sales team and specify your requests.
Video Format MJPEG / YUV
Image Sensor 1/7.25" Color CMOS
Resolution 1920 x 1080 @ 15~30 fps
Pixel Size (μm) 1.116 × 1.116
Image Area (mm) 2.14272 × 1.20528
Scan Mode Progressive
Sensitivity 4240 e-
Dynamic Range 72.2 dB
S/N Ratio 38.8 dB
Shutter Rolling
Lens
1.25 mm / F 2.2
View Angle 88°
Focus Distance (mm) Infinity
LED N/A (Optional)
Power Supply DC 5 V
Power Current 110 mA
Connector USB 2.0 Type A
Dimension (mm) Ø 4.0 x 15.5
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
• Live Video Streaming and Remote Diagnostics
• Network Video Recorder (NVR) Integration
• Bandwidth-Constrained Recording Systems
• Confined-Space and Narrow-Cavity Inspection
• Embedded OEM System Integration
• Cloud-Based Remote Inspection Systems
• Wireless Video Relay and Transmission Systems
• Variable-Frame-Rate Motion Recording Systems
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All