Product
USB CAMERA
Board Camera
KD-B246M4-95
1/7.25" B/W CMOS 1080p Short Head
Ø 4.0 x 10 mm
Description
1/7.25" B/W CMOS camera with 1920 x 1080 @ 15~30 fps resolution. MISUMI Mini Front View Camera module with excellent low-light sensitivity.

The KD-B246M4-95 is a mini, short-head camera module built for OEM and embedded applications that demand high-resolution imaging in an ultra-compact housing. Featuring a 1/7.25" B/W CMOS sensor and full 1080p resolution, this USB 2.0 camera module delivers sharp, reliable image capture while maintaining a small footprint — making it ideal for security systems, robotics, biometric devices, medical imaging, and industrial machine vision.

With its short-head design, the KD-B246M4-95 is especially suited for space-constrained enclosures where standard camera modules won't fit, without compromising on resolution or frame rate performance.

Feature
• 1080p Resolution
  (1920 x 1080 @ 15~30 fps)
• 1/7.25" B/W CMOS
• View Angle 95°
   46° / 55° / 81° / 83° / 88° / 95°/ 120° / 139°(Optional)
• White LED / High-Intensity White LED / IR 850nm / IR 940 nm (Optional)
• Interface USB 2.0
• USB 2.0 Type A Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
KD-B246M4-95
KD-B246M4-95 ✦ KD-B246M4LH-95 (With LED) ✦ KD-VB246M4LH-95 (With LED / Dimmer) ✦ FKD-VB246M4LH-95 (With LED / Dimmer + Snapshot and Freeze) ※ KD-B246M4-95 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format MJPEG / YUV
Image Sensor 1/7.25" B/W CMOS
Resolution 1920 x 1080 @ 15~30 fps
Pixel Size (μm) 1.116 × 1.116
Image Area (mm) 2.14272 × 1.20528
Scan Mode Progressive
Sensitivity 4240 e-
Dynamic Range 72.2 dB
S/N Ratio 38.8 dB
Shutter Rolling
Lens
1.6 mm / F 4.5
View Angle 95°
Focus Distance (mm) Infinity
LED N/A (Optional)
Power Supply DC 5 V
Power Current 160 mA
Connector USB 2.0 Type A
Dimension (mm) Ø 4.0
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
• Embedded/OEM camera integration
• Security & surveillance systems
• Robotics & automation
• Biometric & access control devices
• Medical & endoscopic imaging
• Industrial inspection systems
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All