Product
USB CAMERA
Board Camera
YD-B24604-55
1/7.25" Color CMOS 1080p Low Temperature (USB 3.0)
Ø 4.5 x 12 mm
Description

MISUMI YD-B24604-55 is a Made-in-Taiwan 1/7.25" Color CMOS front-view camera module delivering 1920×1080 resolution at a smooth 60fps, packed into an ultra-slim Ø4.5 x 12mm cylindrical form factor for tight-space installation.

The module runs on USB 3.0 and is rated for low-temperature operation, making it a reliable choice for cold-environment or outdoor deployments. It offers a 55° field of view (46°–139° optional) and strong low-light sensitivity for clear imaging across a range of inspection scenarios.

Optional white, high-intensity white, or IR illumination (850nm/940nm) extends usability into low-light and covert applications. Manufactured in Taiwan, the YD-B24604-55 reflects MISUMI's precision miniaturized optics and dependable local supply chain for OEM customers.

Feature
• 1080p Resolution
  (1920 x 1080 @ 60 fps)
• 1/7.25" Color CMOS
• View Angle 55°
   46° / 55° / 81° / 83° / 88° / 95°/ 120° / 139°(Optional)
• White LED / High-Intensity White LED / IR 850nm / IR 940 nm (Optional)
• Interface USB 3.0
• USB 3.0 Type A Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
※ YD-B24604-55 (Need Customized Request)
※ YD-B24604-55 (Need Customized Request) ✦ YD-B24604-55 ✦ YD-B24604LH-55 (With LED) ✦ YD-VB24604LH-55 (With LED / Dimmer) ✦ FYD-VB24604LH-55 (With LED / Dimmer + Snapshot and Freeze)
*For customizations, kindly email our sales team and specify your requests.
Video Format MJPEG / YUV
Image Sensor 1/7.25" Color CMOS
Resolution 1920 x 1080 @ 60 fps
Pixel Size (μm) 1.116 × 1.116
Image Area (mm) 2.14272 × 1.20528
Scan Mode Progressive
Sensitivity 4240 e-
Dynamic Range 72.2 dB
S/N Ratio 38.8 dB
Shutter Rolling
Lens
2.34 mm / F 2.2
View Angle 55°
Focus Distance (mm) Infinity
LED N/A (Optional)
Power Supply DC 5 V
Power Current 180 mA
Connector USB 3.0 Type A
Dimension (mm) Ø 4.5 x 12
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
• Cold-Chain and Refrigeration Monitoring
• Outdoor and Extreme-Weather Surveillance
• High-Speed Motion and Vibration Analysis
• Live Video Streaming and Remote Diagnostics
• Confined-Space and Narrow-Cavity Inspection
• Embedded OEM System Integration
• Cloud-Based Remote Inspection Systems
• Wireless Video Relay and Transmission Systems
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All