Product
USB CAMERA
Forming Camera
PD-S24608SU-120
1/7.25" Color CMOS 1080p ISP on board (H.264)
8 x 31.6 x 4.4
Description

MISUMI PD-S24608SU-120 is a Made-in-Taiwan 1/7.25" Color CMOS 1080p USB 2.0 up-view camera module with an onboard ISP that outputs H.264-encoded video directly, reducing bandwidth and storage demands compared to standard MJPEG/YUV cameras.

The module delivers a wide 120° field of view (46°–139° optional) with strong low-light sensitivity, capturing sharp 1920×1080 imagery in a compact 8×31.6×4.4mm form factor. Optional white LED, high-intensity LED, or IR illumination (850nm/940nm) extends usability into low-light and covert inspection scenarios.

Its onboard H.264 encoding makes it well suited for streaming, recording, and remote monitoring applications where USB bandwidth or storage is limited. Designed and manufactured in Taiwan, the PD-S24608SU-120 reflects MISUMI's precision optics engineering and reliable local supply chain for OEM customers worldwide.

Feature
• 2 Megapixels
  (1920 x 1080 @ 30 fps)
• 1/7.25" Color CMOS
• View Angle 120°
   46° / 55° / 81° / 83° / 88° / 95°/ 120° / 139°(Optional)
• White LED / High-Intensity White LED / IR 850nm / IR 940 nm (Optional)
• Interface USB 2.0
• USB 2.0 Type A Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
※ PD-S24608SU-120 (Need customized request)
※ PD-S24608SU-120 (Need customized request) ✦ PD-S24608SU-120
*For customizations, kindly email our sales team and specify your requests.
Video Format MJPEG / YUV / H.264
Image Sensor 1/7.25" Color CMOS
Resolution 1920 x 1080 @ 30 fps
Pixel Size (μm) 1.116 × 1.116
Image Area (mm) 2.16 x 1.22
Scan Mode Progressive
Sensitivity 4240 e- / (Lux-sec)
Dynamic Range 72.2 dB @ 16x gain
S/N Ratio 38.8 dB
Shutter Rolling
Lens
0.94 mm / F 4.5
View Angle 120°
Focus Distance (mm) Infinity
LED N/A (Optional)
Power Supply DC 5 V
Power Current 190 mA
Interface USB 2.0 Type A
Dimension (mm) 8 (W) x 31.6 (L) x 4.4 (H)
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
• Live Video Streaming and Remote Diagnostics
• Network Video Recorder (NVR) Integration
• Bandwidth-Constrained Recording Systems
• Drone and UAV Video Transmission
• Telemedicine and Remote Consultation
• Video Conferencing and Telepresence Robot Integration
• Cloud-Based Remote Inspection Systems
• Wireless Video Relay and Transmission Systems
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All