Product
USB CAMERA
Board Camera
HD-B24604-81
1/7.25" Color CMOS 1080p Low Temperature (H.264)
Ø 4.0 x 7.5 mm
Description

MISUMI HD-B24604-81 is a Made-in-Taiwan ultra-miniature USB camera module measuring only Ø4.0 x 7.5mm, purpose-built for space-constrained endoscope, borescope, and medical device integration. It captures 1920 x 1080 resolution at 30fps through a 1/7.25" Color CMOS sensor with a 1.422mm F2.0 lens and 81-degree view angle, outputting via a USB 2.0 Type A interface in MJPEG, YUV, or H.264 video format, with 7 additional view angle options from 46° to 139°.

The camera delivers excellent low-light sensitivity, with a 72.2dB dynamic range and a 38.8dB signal-to-noise ratio for clear imaging in dim environments. White LED, High-Intensity White LED, and IR 850nm / 940nm illumination are available as separate LED and LED/Dimmer variant models, along with an FHD variant offering snapshot and freeze-frame capture.

Manufactured in Taiwan, the HD-B24604-81 reflects MISUMI precision engineering and dependable local supply chain support for micro camera OEM integration.

Feature
• 2 Megapixels
  (1920 x 1080 @ 30 fps)
• 1/7.25" Color CMOS
• View Angle 81°
   46° / 55° / 81° / 83° / 88° / 95°/ 120° / 139°(Optional)
• White LED / High-Intensity White LED / IR 850nm / IR 940 nm (Optional)
• Interface USB 2.0
• USB 2.0 Type A Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦ HD-B24604-81
✦ HD-B24604-81 ✦ HD-B24604LH-81 (With LED) ✦ HD-VB24604LH-81 (With LED / Dimmer) ✦ FHD-VB24604LH-81 (With LED / Dimmer + Snapshot and Freeze) ※ HD-B24604-81 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format MJPEG / YUV / H.264
Image Sensor 1/7.25" Color CMOS
Resolution 1920 x 1080 @ 30 fps
Pixel Size (μm) 1.116 × 1.116
Image Area (mm) 2.14272 × 1.20528
Scan Mode Progressive
Sensitivity 4240 e- / (Lux-sec)
Dynamic Range 72.2 dB
S/N Ratio 38.8 dB
Shutter Rolling
Lens
1.422 mm / F 2.0
View Angle 81°
Focus Distance (mm) Infinity
LED N/A (Optional)
Power Supply DC 5 V
Power Current TBD mA
Interface USB 2.0 Type A
Dimension (mm) Ø 4
• Medical Endoscope Camera Module
• Borescope and Video Inspection Camera
• Dental Intraoral Camera
• Veterinary Endoscope Camera
• USB Plug-and-Play Inspection Camera
• Laboratory Microscopy Imaging
• Wearable/Handheld Inspection Device Integration
• Low-Light Surveillance Camera Module
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All