Product
USB CAMERA
Forming Camera
PD-S24608SU-88
1/7.25" Color CMOS 1080p ISP on board (H.264)
8 x 30.8 x 2.85
Description

MISUMI PD-S24608SU-88 is a Made-in-Taiwan 1/7.25" Color CMOS 1080p USB 2.0 up-view camera module built into an ultra-slim 8 x 30.8 x 2.85mm body, making it one of the thinnest options in MISUMI's onboard-ISP camera line.

An onboard ISP outputs H.264-encoded video directly, cutting bandwidth and storage requirements compared to raw MJPEG/YUV streams. The 88° field of view (46°–139° optional) and strong low-light sensitivity suit tight-space inspection where a slim profile matters as much as image quality.

Optional white LED, high-intensity LED, or IR illumination (850nm/940nm) extends the camera into low-light and covert applications. Manufactured in Taiwan, the PD-S24608SU-88 combines MISUMI's compact optical engineering with dependable local production for OEM integration.

Feature
• 2 Megapixels
  (1920 x 1080 @ 30 fps)
• 1/7.25" Color CMOS
• View Angle 88°
   46° / 55° / 81° / 83° / 88° / 95°/ 120° / 139°(Optional)
• White LED / High-Intensity White LED / IR 850nm / IR 940 nm (Optional)
• Interface USB 2.0
• USB 2.0 Type A Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
※ PD-S24608SU-88 (Need customized request)
※ PD-S24608SU-88 (Need customized request) ✦ PD-S24608SU-88
*For customizations, kindly email our sales team and specify your requests.
Video Format MJPEG / YUV / H.264
Image Sensor 1/7.25" Color CMOS
Resolution 1920 x 1080 @ 30 fps
Pixel Size (μm) 1.116 × 1.116
Image Area (mm) 2.16 x 1.22
Scan Mode Progressive
Sensitivity 4240 e- / (Lux-sec)
Dynamic Range 72.2 dB @ 16x gain
S/N Ratio 38.8 dB
Shutter Rolling
Lens
1.25 mm / F 2.2
View Angle 88°
Focus Distance (mm) Infinity
LED N/A (Optional)
Power Supply DC 5 V
Power Current 190 mA
Interface USB 2.0 Type A
Dimension (mm) 8 (W) x 30.8 (L) x 2.85 (H)
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
• Live Video Streaming and Remote Diagnostics
• Network Video Recorder (NVR) Integration
• Bandwidth-Constrained Recording Systems
• Slim-Profile Embedded System Integration
• Confined-Space and Narrow-Cavity Inspection
• Telemedicine and Remote Consultation
• Cloud-Based Remote Inspection Systems
• Wireless Video Relay and Transmission Systems
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All