Product
USB CAMERA
Forming Camera
YD-S57088UV-4424
1/3.2" Color CMOS 8 MP Low Temperature (USB 3.0)
8.6 x 8.6 mm
Description

MISUMI YD-S57088UV-4424 is a Made-in-Taiwan 1/3.2" Color CMOS 8-megapixel camera module delivering 3264×2448 @ 20fps resolution in an ultra-compact 8.6 x 8.6mm form factor, one of MISUMI's most space-efficient high-resolution camera options.

The module runs on USB 3.0 and is rated for low-temperature operation, making it suitable for cold-environment deployments where standard cameras may underperform. It supports auto focus lens compatibility and offers a 68° field of view (20°/26°/75°/120° optional) to fit a range of inspection distances and angles.

Optional high-intensity white or white LED illumination extends usability into low-light scenarios. Manufactured in Taiwan, the YD-S57088UV-4424 reflects MISUMI's precision miniaturized optics and dependable local supply chain for OEM customers.

Feature
• 8 Megapixels
  (3264 x 2448 @ 20 fps)
• 1/3.2" Color CMOS
• View Angle 68°
  20° / 26° / 68° / 75°/ 120° (Optional)
• High-Intensity White / White (Optional)
• Interface USB 3.0
• USB 3.0 Type A Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦ YD-VS57088UVL-4424 (With LED / Dimmer)
✦ YD-VS57088UVL-4424 (With LED / Dimmer) ※ YD-S57088UV-4424 (Need Customized Request) ✦ YD-S57088UVL-4424 (With LED) ✦ YD-S57088UV-4424 ✦ FYD-VS57088UVL-4424 (With LED / Dimmer + Snapshot and Freeze)
*For customizations, kindly email our sales team and specify your requests.
Video Format MJPEG / YUV
Image Sensor 1/3.2" Color CMOS
Resolution 3264 x 2448 @ 20 fps
Pixel Size (μm) 1.4 x 1.4
Image Area (mm) 4.59 x 3.45
Scan Mode Progressive
Sensitivity 0.65 V / (Lux-sec)
Dynamic Range 60 dB
S/N Ratio 36 dB
Shutter Rolling
Lens 4.4 mm / F 2.4
View Angle 68°
Focus Distance (mm) Infinity
LED N/A (Optional)
Power Supply DC 5 V (USB)
Power Current 170 mA
Connector USB 3.0 Type A
Dimension (mm) 8.6 x 8.6
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
• Cold-Chain and Refrigeration Monitoring
• Outdoor and Extreme-Weather Surveillance
• High-Resolution Quality Control Imaging
• Precision Metrology and Measurement Imaging
• Autofocus-Enabled Variable-Distance Inspection
• Embedded OEM System Integration
• Cloud-Based Remote Inspection Systems
• Wireless Video Relay and Transmission Systems
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All