Product
USB CAMERA
Button & Screw
MT-N66025UA-6B
1/2.7" Color CMOS 1080p Basic
22.8 x 57.4 mm
Description

The MT-N66025UA-6B is a covert USB camera manufactured in Taiwan. It uses a 1/2.7" Color CMOS sensor with 2 Megapixel (1920 x 1080) resolution at 30 fps.

It comes disguised as button or screw heads, or as a standalone module. This makes it easy to hide in wearable or fixed setups. A built-in microphone captures audio along with video.

It connects via USB 2.0/3.0 with a USB 2.0 Type C connector for quick viewing on phones, laptops, or tablets. Optional view angles are also available. Compact and reliable, it suits security and monitoring needs.

Feature
• 2 Megapixels
  (1920 x 1080 @ 30 fps)
• 1/2.7" Color CMOS
• View Angle 53°
• Varieties of screws and buttons covers
• Interface USB 2.0
   Interface USB 3.0 (Optional)

• USB 2.0 Type C Connector
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦ MT-N66025UA-6B
✦ MT-N66025UA-6B ※ MT-N66025UA-6B (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format MJPEG / YUV
Image Sensor 1/2.7" Color CMOS
Resolution 1920 x 1080 @ 30 fps
Pixel Size (μm) 3.0 x 3.0
Image Area (mm) 5.76 x 3.24
Scan Mode Progressive
Sensitivity 3.9 V / (Lux-sec)
Dynamic Range 73 dB
S/N Ratio 38 dB
Shutter Rolling
Lens
6.0 mm / F 2.0
View Angle 53°
Focus Distance (mm) Infinity
LED N/A (Optional)
Power Supply DC 5 V
Power Current 150 mA
Connector USB 2.0 Type C
Dimension (mm) 22.8 x 57.4
• Wearable Body-Worn Recording
• Journalistic and Documentary Filming
• Retail Loss Prevention
• Home Nanny Camera Monitoring
• Insurance Claims Documentation
• Interview and Deposition Recording
• Security Monitoring
• Life Sciences
• Low Light Inspection
• Night Time Inspection
• Wild Animal Observation
• Security Surveillance Inspection
• Law Enforcement
• Crime Investigation
• Private Investigation
• Secret Shoppers
Related Product Suggestion
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All