USB CAMERA
CVBS CAMERA
DVP CAMERA
MIPI CAMERA
LENS
CCD CAMERA
WIRELESS
ACCESSORIES
CAPTURE CARD
MICROPHONE
CUSTOMIZE CAMERA
Dimension
| Model No. | LED (High-Intensity) | Dimensions (mm) |
| LS-07404606-H5700 | White LED x 6 | Ø 7.4 (OD) / Ø 4.6 (ID) |
LS-07404606-H5700
SMD LED Ring
OD 7.4 / ID 4.6 mm
Description
|
6 Ultra bright LED are arranged in a round with 7.4 mm outer diameter. The control circuit and the LED share the only power source. The color of the light were highly consistent, cost-effective. *Patent case number: 109206029 Case name: High-brightness LED lamp panel structure |
Feature
| • OD 7.4 mm / ID 4.6 mm • LED x 6 |
• High-Intensity White LED |
Choose Model
✦ LS-07404606-H5700 (High-Intensity White LED)
✦ LS-07404606-H5700 (High-Intensity White LED)
*For customizations, kindly email our sales team and specify your requests.
| LED | High-Intensity White |
| LED Size | 0.7 x 1.2 |
| Diameter (mm) | Ø 7.4 (OD) / Ø 4.6 (ID) |
| Power Supply | DC 3.3V (64 mA) |
| • Security Monitoring • Life Sciences • Low Light Inspection • Night Time Inspection • Wild Annimal Observation • Security Surveillance Inspection • Law Enforcement • Crime Investigation • Private Investigation • Secret Shoppers |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected
