MX-B1004W-62
1/10" Color CMOS 480p High Sensitivity
Ø 4.0 x 23.5 mm
Description
|
The MX-B1004W-62 is a Ø 4.0 x 23.5 mm 1/10" color CMOS high sensitivity board camera module, delivering 720 x 480 resolution (NTSC) or 720 x 576 resolution (PAL) at 15 to 30 fps with high sensitivity and high performance for extremely space-constrained video applications. It features a 62° view angle lens with a variety of optional view angles available and a compact 4-wire output for straightforward analog video integration. This camera module is manufactured in Taiwan by MISUMI, delivering a 66 dB dynamic range and 36.02 dB signal-to-noise ratio for clear, reliable analog video output. |
Feature
| • 480p Resolution (720 x 480 @ 15~30 fps) • 1/10" Color CMOS • View Angle 62° 50˚ / 62˚/ 65˚/ 100˚ (Optional) |
• High-Intensity White / White LED / IR 850 nm / IR 940 nm LED (Optional) • 4 Wires Output • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ MX-B1004W-62
✦ MX-B1004W-62
✦ MX-B1004LW-62 (With LED)
✦ MX-VB1004LW-62 (With LED / Dimmer)
※ MX-B1004W-62 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | NTSC / PAL |
| Image Sensor | 1/10" Color CMOS |
| Resolution | 720 x 480 (NTSC) 720 x 576 (PAL) |
| Pixel Size (μm) | 2.125 x 2.125 |
| Image Area (mm) | 1.37 x 1.04 |
| Sensitivity (Lux.Sec) | 1.15 V |
| Dynamic Range | 66 dB |
| S/N Ratio | 36.02 dB |
| Scan Mode | Progressive |
| Shutter | Rolling |
| Horizontal Sync Freq. | 15.734 kHz / 15.625 kHz |
| Vertical Sync Freq. | 60 Hz / 50 Hz |
| Frame Rate (/ sec.) | 15~30 fps |
| Focus Distance (mm) | Infinity |
| LED | N/A (Optional) |
| Lens | 1.498 mm / F3.2 |
| View Angle | 62° |
| Power Supply | DC 3.3 V |
| Power Current | 130 mA (Max.) |
| Microphone | N/A |
| • Ultra-miniature security or peephole monitoring in extremely tight spaces • Legacy CCTV or DVR system upgrades requiring analog CVBS compatibility • Wearable or embedded imaging where size is critical • Cost-sensitive compact surveillance installations • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected



