MX-T1004LW-62
1/4" Color CMOS 480p High Sensitivity
Ø 4.5 x 27.5 mm
Description
|
MISUMI MX-T1004LW-62 is a Made-in-Taiwan miniature analog camera module (Ø4.5 x 27.5mm) built with 6 White LEDs for illuminated inspection in dark or enclosed spaces, part of MISUMI's High Sensitivity camera line. It outputs NTSC (720 x 480) or PAL (720 x 576) video format at up to 30fps, 62° view angle, via a bare 4-wire output. The 1/4" Color CMOS sensor delivers a 66dB dynamic range and 36.02dB signal-to-noise ratio, with a 1.498mm F5.0 lens and 3 additional view angle options (50°, 65°, 100°). Manufactured in Taiwan, the MX-T1004LW-62 reflects MISUMI precision engineering and dependable local supply chain support for OEM camera integration. |
Feature
| • 480p Resolution (720 x 480 @ 15~30 fps) • 1/4" Color CMOS • View Angle 62° 50˚ / 62˚/ 65˚/ 100˚ (Optional) |
• High-Intensity White / White LED / IR 850 nm / IR 940 nnm LED (Optional) • 4 Wires Out • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ MX-T1004W-62
✦ MX-T1004W-62
✦ MX-T1004LW-62 (With LED)
✦ MX-V1004LW-62 (With LED / Dimmer)
※ MX-T1004W-62 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | NTSC / PAL |
| Image Sensor | 1/4" Color CMOS |
| Resolution | 720 x 480 (NTSC) 720 x 576 (PAL) |
| Pixel Size (μm) | 2.125 x 2.125 |
| Image Area (mm) | 1.37 x 1.04 |
| Sensitivity (Lux.Sec) | 1.15 V |
| Dynamic Range | 66 dB |
| S/N Ratio | 36.02 dB |
| Scan Mode | Progressive |
| Shutter | Rolling |
| Horizontal Sync Freq. | 15.734 kHz / 15.625 kHz |
| Vertical Sync Freq. | 60 Hz / 50 Hz |
| Frame Rate (/ sec.) | 15~30 fps |
| Focus Distance (mm) | FID 45-20-70 |
| LED | White LED x 6 |
| Lens | 1.498 mm / F 5.0 |
| View Angle | 62° |
| Power Supply | DC 3.3 V |
| Power Current | 130 mA (Max.) |
| Microphone | N/A |
| • Dark Cavity / Confined Space Inspection • Illuminated Borescope Camera • Enclosed Machinery Inspection • Underground Pipe Inspection • Electrical Panel Inspection Camera • Low-Light Industrial Surveillance • Precision Assembly Line Inspection • Illuminated Quality Control Camera • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected



