MO-B5506-2ES
1/3.7" Color CMOS 488p Miniature
Ø 8.0 x 12.8 mm
Description
|
The MO-B5506-2ES is a Ø 8.0 x 12.8 mm 1/3.7" color CMOS board camera module, delivering 648 x 488 resolution at 30 fps (NTSC) or 25 fps (PAL) with high sensitivity and high performance for standard-definition video applications. It features a 93° view angle lens with a variety of optional view angles available and a compact 3-wire output for straightforward analog video integration. This camera module is manufactured in Taiwan by MISUMI, delivering more than 48 dB signal-to-noise ratio for clear, reliable analog video output. |
Feature
| • 488p Resolution (648 x 488 @ 30 (NTSC) / 25 (PAL) fps) • 1/3.7" Color CMOS • View Angle 93° 71˚ / 78˚ / 80˚ / 93˚ (Optional) |
• High-Intensity White / White LED / IR 850 nm / IR 940 nm LED (Optional) • 3 Wires Output • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ MO-B5506-2ES
✦ MO-B5506-2ES
✦ MO-B5506L-2ES (With LED)
✦ MO-VB5506L-2ES (With LED / Dimmer)
※MO-B5506-2ES (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | NTSC / PAL |
| Image Sensor | 1/3.7" Color CMOS |
| Resolution | 648 x 488 |
| Pixel Size (μm) | 6 x 6 |
| Image Area (mm) | 3.888 x 2.928 |
| Sensitivity (Lux.Sec) | 8.2 V |
| Dynamic Range | 63.3 dB |
| S/N Ratio | More Than 48 dB |
| Scan Mode | Progressive |
| Shutter | Rolling |
| Horizontal Sync Freq. | 15.734 kHz / 15.625 kHz |
| Vertical Sync Freq. | 60 Hz / 50 Hz |
| Frame Rate (/ sec.) | 30 fps / 25 fps |
| Focus Distance (mm) | Infinity |
| LED | N/A (Optional) |
| Lens | 2.3 mm / F 2.6 |
| View Angle | 93° |
| Power Supply | DC 3.3 V |
| Power Current | 80 mA (Max.) |
| Microphone | N/A |
| • Legacy CCTV or DVR system upgrades requiring analog CVBS compatibility • Cost-sensitive surveillance installations • Wide-angle industrial monitoring on existing NTSC/PAL infrastructure • Compact board camera integration in space-limited devices • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected



