Product
CVBS CAMERA
Board Camera
MX-B5407W-3K
1/5" Color CMOS 480p High Sensitivity
Ø 7 x 20.8 mm
Description

The MX-B5407W-3K is a Ø 7 x 20.8 mm 1/5" color CMOS high sensitivity board camera module, delivering 640 x 480 resolution at 15 to 30 fps with high sensitivity and high performance for standard-definition video applications.

It features a 68° view angle lens with a variety of optional view angles available and a compact 3-wire output for straightforward analog video integration.

This camera module is manufactured in Taiwan by MISUMI, delivering a 71 dB dynamic range and 38 dB signal-to-noise ratio for clear, reliable analog video output.

Feature
• 480p Resolution
  (640 x 480 @ 15~30 fps)
• 1/5" Color CMOS
• View Angle 68°
   34˚ / 57˚ / 58˚ / 65˚ / 66˚ / 68˚ / 71˚ (Optional)
• High-Intensity White / White LED / IR 850 nm  / IR 940 nm LED (Optional)
• 3 Wires Output
• Mini Camera, Compact Size and High Image Quality Camera Module
Choose Model
✦ MX-B5407W-3K
✦ MX-B5407W-3K ✦ MX-B5407LW-3K (With LED) ✦ MX-VB5407LW-3K (With LED / Dimmer) ※ MX-B5407W-3K (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Video Format NTSC / PAL
Image Sensor 1/5" Color CMOS
Resolution 640 x 480
Pixel Size (μm) 4.2 x 4.2
Image Area (mm) 2.7552 x 2.0496
Sensitivity (Lux.Sec) 600 mV
Dynamic Range 71 dB 
S/N Ratio 38 dB
Scan Mode Progressive
Shutter Rolling
Horizontal Sync Freq. 15.734 kHz / 15.625 kHz
Vertical Sync Freq. 60 Hz / 50 Hz
Frame Rate (/ sec.) 15~30 fps
Focus Distance (mm) Infinity
LED N/A (Optional)
Lens 2.8 mm / F 3.9
View Angle 68°
Power Supply DC 3.3 V
Power Current 150 mA (Max.)
Microphone N/A
• Low-light or nighttime surveillance requiring high sensitivity
• Legacy CCTV or DVR system upgrades requiring analog CVBS compatibility
• Industrial monitoring in dim or variable lighting conditions
• Cost-sensitive surveillance installations
• Non-Destructive Testing
• Industrial Inspection
• Drain Pipe Inspection
• Pipeline Inspection
• Automotive Inspection
• Engine Valves Inspection
• Robotic Inspection
• Tube Inspection
• Air Duct and Vent Inspection
• Machine Inspection
• Machine Vision
• Aerospace Inspection
• Aviation Inspection
• Security Monitoring
• Life Sciences
• Search and Rescue
Related Product Suggestion
Click here to manage the compare items
Items selected
Compare up to products.
Compare Delete All