MX-B13R3-70
1/13" Color CMOS 484p High Sensitivity
Ø 3.8 x 9.1 mm
Description
|
The MX-B13R3-70 is a Ø 3.8 x 9.1 mm 1/13" color CMOS high sensitivity board camera module, delivering 642 x 484 resolution at 30 fps with high sensitivity and high performance for extremely space-constrained video applications. It features a 70° view angle lens with an optional narrower variant available and a compact 3-wire output for straightforward analog video integration. This camera module is manufactured in Taiwan by MISUMI, delivering a 58 dB dynamic range and 33.4 dB signal-to-noise ratio for clear, reliable analog video output. |
Feature
| • 484p Resolution 642 x 484 @ 30 fps • 1/13" Color CMOS • View Angle 70° 50˚ / 70˚ (Optional) |
• White LED (Optional) • 3 Wires Output • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ MX-B13R3-70
✦ MX-B13R3-70
✦ MX-B13R3L-70 (with LED)
✦ MX-VB13R3L-70 (with LED / Dimmer)
※ MX-B13R3-70 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | NTSC / PAL |
| Image Sensor | 1/13" Color CMOS |
| Resolution | 642 x 484 @ 30 fps |
| Pixel Size (μm) | 1.75 x 1.75 |
| Image Area (mm) | 1.134 x 0.854 |
| Scan Mode | Progressive |
| Sensitivity | 1.65 V / (Lux-sec) |
| Dynamic Range | 58 dB |
| S/N Ratio | 33.4 dB |
| Shutter | Rolling |
| Lens |
1.0 mm / F 4.8 |
| View Angle | 70˚ |
| Focus Distance (mm) | Infinity |
| LED |
N/A (Optional) |
| Power Supply | DC 5V |
| Power Current | 180 mA |
| Interface | CVBS |
| Dimension (mm) | Ø 3.8 x 9.1 |
Lens Option
| Lens Code |
EFL / F Stop | View Angle |
Dimension (mm) |
| 50 | 1.498 mm / F 3.2 1.498 mm / F 5.0 |
50˚ | Ø 4.0 x 8.7 |
| 70 | 1.00 mm / F 4.8 | 70˚ | Ø 3.8 x 9.1 |
| • Ultra-miniature security or peephole monitoring in extremely tight spaces • Legacy CCTV or DVR system upgrades requiring analog CVBS compatibility • Wearable or embedded imaging where size is critical • Cost-sensitive compact surveillance installations • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected


