MX-V1204L-56-C
1/12" Color CMOS 576p High Sensitivity
Ø 5.5 x 27 mm
Description
|
MISUMI MX-V1204L-56-C is a Made-in-Taiwan ultra-miniature endoscope camera module (Ø5.5 x 27mm) built with a White LED for illuminated imaging in dark or enclosed spaces, purpose-built for medical and industrial endoscope applications. It outputs NTSC (720 x 480) or PAL (720 x 576) video format at up to 30fps, 56° view angle, via a 4-pin male connector and CVBS interface. The 1/12" Color CMOS sensor delivers a 66dB dynamic range and 38dB signal-to-noise ratio, with a 1.33mm F4.0 lens and a 51° alternate view angle option. Manufactured in Taiwan, the MX-V1204L-56-C reflects MISUMI precision engineering and dependable local supply chain support for medical and industrial endoscope OEM integration. |
Feature
| • 720 x 576 @ 30 fps • 1/12" Color CMOS • View Angle 56° 51˚ / 56˚ (Optional) |
• White LED x 6 White LED / IR 940 nm / IR 850 nm LED (Optional) • 4 Pin (Male) • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ MX-T1204-56-C
✦ MX-T1204-56-C
✦ MX-T1204L-56-C (With LED)
✦ MX-V1204L-56-C (With LED / Dimmer)
※ MX-V1204L-56-C (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | NTSC / PAL |
| Image Sensor | 1/12" Color CMOS |
| Resolution | 720 x 480 (NTSC) 720 x 576 (PAL) |
| Pixel Size (μm) | 1.75 x 1.75 |
| Image Area (mm) | 1.148 x 0.861 |
| Sensitivity (Lux.Sec) | 960 mV |
| Dynamic Range | 66 dB |
| S/N Ratio | 38 dB |
| Scan Mode | Progressive |
| Shutter | Rolling |
| Horizontal Sync Freq. | 15.734 kHz / 15.625 kHz |
| Vertical Sync Freq. | 60 Hz / 50 Hz |
| Frame Rate (/ sec.) | 15~30 fps |
| Focus Distance (mm) | FID 45-20-70 |
| LED | White LED x 6 |
| Lens | 1.33 mm / F 4.0 |
| View Angle | 56° |
| Power Supply | DC 5~12 V |
| Power Current | 140 mA (Max.) |
| Microphone | N/A |
| • Minimally Invasive Surgery Camera • Laparoscopic Imaging Camera • Veterinary Endoscope Camera • Dental Intraoral Camera • ENT (Ear, Nose, Throat) Examination Camera • Bronchoscope Camera • Colonoscope / GI Endoscope Camera • Wearable Medical Device Integration • Medical Module • Medical Inspection • Medical Imaging • Medical Treatment • Arthroscope • Sinuscope • Otoscope • Eye Scanning • Diagnose Disease • Retinal Images • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection |
• Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection • Machine Vision • Aerospace • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue • Earthquake Rescue • Bending Camera • Wriggling Camera • Camera that can turn |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected



