YD-S3000-140
1/7.5" Color CMOS 1500p Low Temperature (USB 3.0)
Ø 3.7mm
Description
|
The YD-S3000-140 is a Ø 3.7 mm 1/7.5" color CMOS mini board camera module delivering 1500 x 1500 resolution at up to 60 fps, with excellent low-light sensitivity for detailed front-view imaging. Its built-in 0.763 mm F5.5 lens provides a wide 140° field of view, and the module connects via a high-speed USB 3.0 Type-A interface for fast data transfer. Compact and lightweight, this camera module is manufactured in Taiwan by MISUMI, ensuring consistent quality and reliable supply. |
Feature
| • 1500p Resolution (1500 x 1500 @ 60 fps) • 1/7.5" Color CMOS • View Angle 140° |
• High-Intensity White LED / High-Intensity (with Optical Plastic Fiber) / High-Intensity (with Optical Glass Fiber) (Optional) • Interface USB 3.0 • USB 3.0 Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ YD-S3000-140
✦ YD-S3000-140
✦ YD-S3000LH-140 (With LED)
✦ YD-VS3000LH-140 (With LED / Dimmer)
✦ FYD-VS3000LH-140 (With LED / Dimmer + Snapshot and Freeze)
※ YD-B3000-140 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV |
| Image Sensor | 1/7.5" Color CMOS |
| Resolution | 1500 x 1500 @ 60 fps |
| Pixel Size (μm) | 1.116 × 1.116 |
| Image Area (mm) | 1.691 × 1.691 |
| Scan Mode | Progressive |
| Sensitivity | 4300 e- / Lux.Sec |
| Dynamic Range | 74.5 dB @ 15.5x gain |
| S/N Ratio | 37.4 dB |
| Shutter | Rolling |
| Lens |
0.763 mm / F 5.5 (Built-in) |
| View Angle | 140° |
| Focus Distance (mm) | Infinity |
| LED | N/A (Optional) |
| Power Supply | DC 5 V |
| Power Current | 230mA (max.) |
| Interface | USB 3.0 Type A |
| Dimension (mm) | Ø 3.7 |
| • Endoscopic and Medical Imaging Devices • Precision Robotics and Micro-Assembly • Confined-Space and Duct Inspection • Biometric and Iris Recognition Systems • High-Speed Machine Vision Applications • Semiconductor and PCB Inspection • Miniature Drone and UAV Payloads • Wearable and Embedded Vision Modules • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected


