MD-B5226UA-3.0
1/4" Color CMOS 5MP Basic
22 x 26 mm
Description
|
The MD-B5226UA-3.0 is a 22 x 26 mm 1/4" color CMOS board camera module offering full 5.0 megapixel resolution at 2592 x 1944 (15 fps MJPG / 2 fps YUV), compatible with auto focus lenses. It features a 74° view angle lens (multiple angle options available, including a 70° auto focus variant), and connects via a USB 2.0 Type-A interface for straightforward integration. Compact and lightweight, this camera module is manufactured in Taiwan by MISUMI, ensuring consistent quality and reliable supply. |
Feature
| • 5 Megapixels (2592 × 1944 @ 15 fps MJPG; 2 fps YUV) • 1/4" Color CMOS • View Angle 74° 14° / 16° / 21° / 25° / 31° / 70° Auto Focus / 74° / 130° (Optional) |
• High-Intensity White / White / IR 850 nm / IR 940 nm LED (Optional) • Built-In Microphone (Optional) • Interface USB 2.0 • USB Type A Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ MD-B5226UA-3.0
✦ MD-B5226UA-3.0
✦ MD-B5226UAL-3.0 (With LED)
✦ MD-VB5226UAL-3.0 (With LED / Dimmer)
✦ FMD-VB5226UAL-3.0 (With LED / Dimmer + Snapshot and Freeze)
※ MD-B5226UA-3.0 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | MJPEG / YUV |
| Image Sensor | 1/4" Color CMOS |
| Resolution | 2592 × 1944 @ 15 fps MJPG; 2 fps YUV |
| Pixel Size (μm) | 1.4 x 1.4 |
| Image Area (mm) | 3.6736 x 2.7384 |
| Scan Mode | Progressive |
| Sensitivity | 660 mV / (Lux-sec) |
| Dynamic Range | 72 dB |
| S/N Ratio | 36 dB |
| Shutter | Rolling |
| Lens |
3.0 mm / F 2.0 |
| View Angle | 74˚ |
| Focus Distance (mm) | Infinity |
| LED | N/A (Optional) |
| Power Supply | DC 5V (USB) |
| Power Current | 170 mA |
| Connector | USB 2.0 |
| Dimension (mm) | 22 × 26 × 7.9 |
| • Broadcast and Studio Production Monitoring • Medical and Laboratory Documentation • Retail and POS Surveillance • Conference Room and Video Collaboration Systems • ATM and Banking Security Systems • Warehouse and Logistics Monitoring • Smart Home and IoT Vision Modules • Traffic and Parking Monitoring • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue • Earthquake Rescue • Bending Camera • Wriggling Camera • Camera that can turn |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected



