MO-S1555W-3Z
1/4" Color CMOS 488p Miniature
Ø 6.7 x 9.3 mm
Description
|
MISUMI MO-S1555W-3Z is a Made-in-Taiwan ultra-miniature analog camera module (Ø6.7 x 9.3mm) outputting NTSC or PAL video format, designed for high sensitivity without infrared filtering. It captures 648 x 488 resolution at 30fps (NTSC) or 25fps (PAL), 66° view angle, via a bare 3-wire output. The 1/4" Color CMOS sensor delivers a 68.2dB dynamic range and 45.6dB signal-to-noise ratio, with a 3.4mm F3.4 lens and 2 additional view angle options (59°, 77°). LED variants are available separately. Manufactured in Taiwan for dependable OEM supply. |
Feature
| • 488p Resolution (648 x 488 @ 30 (NTSC) / 25 (PAL) fps) • 1/4" Color CMOS • View Angle 66° 59˚ / 66˚ / 77˚ (Optional) |
• High-Intensity White / White LED / IR 850 nm / IR 940 nnm LED (Optional) • 3 Wires Out • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ MO-S1555W-3Z
✦ MO-S1555W-3Z
✦ MO-S1555LW-3Z (With LED)
※ MO-S1555W-3Z (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | NTSC / PAL |
| Image Sensor | 1/4" Color CMOS |
| Resolution | 648 x 488 |
| Pixel Size (μm) | 5.55 x 5.55 |
| Image Area (mm) | 3.5964 x 2.7084 |
| Sensitivity (Lux.Sec) | Progressive |
| Dynamic Range | 68.2 dB |
| S/N Ratio | 45.6 dB |
| Scan Mode | Progressive |
| Shutter | Rolling |
| Horizontal Sync Freq. | 15.734 kHz / 15.625 kHz |
| Vertical Sync Freq. | 60 Hz / 50 Hz |
| Frame Rate (/ sec.) | 30 fps / 25 fps |
| Focus Distance (mm) | Infinity |
| LED | N/A (Optional) |
| Lens | 3.4 mm / F 3.4 |
| View Angle | 66° |
| Power Supply | DC 3.3 V |
| Power Current | 80 mA (Max.) |
| Microphone | N/A |
| • Analog CCTV Retrofit Camera • Legacy DVR-Compatible Camera • Baby Monitor / Nanny Camera • Rear-View / Vehicle Camera • Doorbell / Peephole Camera • Compact Access Control Camera • Embedded OEM Analog Vision Module • Low-Cost Security Camera Integration • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected


