MO-S75L-3X6
1/4" Color CMOS 488p Miniature
Ø 11 x 11 mm
Description
|
MISUMI AHD-S41488-2E is a Made-in-Taiwan 1-megapixel analog camera module supporting AHD, CVI, and TVI video formats, outputting 1280 x 720 resolution at 30fps through a 1/4" Color CMOS sensor with a 2.3mm F2.6 lens and a wide 104-degree view angle. The camera offers a 66.9dB dynamic range and a 43.3dB signal-to-noise ratio, via an IRIS 4-pin connector. Its compact 8.6 x 8.6mm board form factor suits space-constrained inspection and monitoring installations, with 5 additional view angle options from 49° to 79°. Manufactured in Taiwan, the AHD-S41488-2E reflects MISUMI precision engineering and dependable local supply chain support for OEM camera integration. |
Feature
| • 488p Resolution (648 x 488 @ 30 (NTSC) / 25 (PAL) fps) • 1/4" Color CMOS • View Angle 86° |
• High-Intensity White / White LED / IR 850 nm / IR 940 nnm LED (Optional) • Mini 4 Pin Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ MO-S75-3X6
✦ MO-S75-3X6
✦ MO-S75L-3X6 (With LED)
✦ MO-VS75L-3X6 (With LED / Dimmer)
※ MO-S75-3X6 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | NTSC / PAL |
| Image Sensor | 1/4" Color CMOS |
| Resolution | 648 x 488 |
| Pixel Size (μm) | 5.6 x 5.6 |
| Image Area (mm) | 4.54 x 4.54 |
| Sensitivity (Lux.Sec) | 10.5 [V / Lux.sec] |
| Dynamic Range | 65.3 dB |
| S/N Ratio | 46.2 dB |
| Scan Mode | Interlaced |
| Shutter | Rolling |
| Horizontal Sync Freq. | 15.734 kHz / 15.625 kHz |
| Vertical Sync Freq. | 60 Hz / 50 Hz |
| Frame Rate (/ sec.) | 30 fps / 25 fps |
| Focus Distance (mm) | Infinity |
| LED | White LED x 10 |
| Lens | 3.4 mm / F 6.0 |
| View Angle | 86° |
| Power Supply | DC 5~12 V |
| Power Current | 80 mA (Max.) |
| Microphone | N/A |
| • Multi-Brand DVR/NVR Compatible Camera (AHD, CVI, or TVI) • Wide-Angle Security Monitoring • Retrofit Camera Upgrade for Legacy Analog Systems • Perimeter and Access Point Monitoring • Compact OEM Vision Module • ATM and Point-of-Sale Monitoring Camera • Vehicle and Fleet Surveillance Camera • Board Camera OEM Integration • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected



