MO-S5508U-3M
1/3.7" Color CMOS 488p Miniature
8 x 13.6 mm
Description
|
MISUMI MO-S5508U-3M is a Made-in-Taiwan ultra-miniature analog camera module (8 x 13.6mm) outputting NTSC or PAL video format, designed for high sensitivity without infrared filtering. It captures 648 x 488 resolution at 30fps (NTSC) or 25fps (PAL), 77° view angle, via an IRIS 4-pin connector. The 1/3.7" Color CMOS sensor delivers a 63.3dB dynamic range and over 48dB signal-to-noise ratio, with a 3.4mm F2.8 lens and 5 additional view angle options from 71° to 93°. LED and snapshot-capture variants are available separately. Manufactured in Taiwan for dependable OEM supply. |
Feature
| • 488p Resolution (648 x 488 @ 30 (NTSC) / 25 (PAL) fps) • 1/3.7" Color CMOS • View Angle 77° 71˚ / 77˚ / 78˚ / 80˚ / 93˚ (Optional) |
• High-Intensity White / White LED / IR 850 nm / IR 940 nnm LED (Optional) • IRIS 4 Pin Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | NTSC / PAL |
| Image Sensor | 1/3.7" Color CMOS |
| Resolution | 648 x 488 |
| Pixel Size (μm) | 6 x 6 |
| Image Area (mm) | 3.888 x 2.928 |
| Sensitivity (Lux.Sec) | 8.2 V |
| Scan Mode | Progressive |
| Dynamic Range | 63.3 dB |
| S/N Ratio | More Than 48 dB |
| Shutter | Rolling |
| Horizontal Sync Freq. | 15.734 kHz / 15.625 kHz |
| Vertical Sync Freq. | 60 Hz / 50 Hz |
| Frame Rate (/ sec.) | 30 fps / 25 fps |
| Focus Distance (mm) | Infinity |
| LED | N/A (Optional) |
| Lens | 3.4 mm / F 2.8 |
| View Angle | 77° |
| Power Supply | DC 5~12 V |
| Power Current | 80 mA (Max.) |
| Microphone | N/A |
| • Analog CCTV Retrofit Camera • Legacy DVR-Compatible Camera • Baby Monitor / Nanny Camera • Rear-View / Vehicle Camera • Doorbell / Peephole Camera • Compact Access Control Camera • Embedded OEM Analog Vision Module • Low-Cost Security Camera Integration • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected



