MO-P9650-3G
1/3" Color CMOS 480p Miniature
35 x 35 mm
Description
|
MISUMI MO-P9650-3G is a Made-in-Taiwan analog camera module (35 x 35 x 30mm) with an optional external microphone, designed for high sensitivity without infrared filtering. It outputs NTSC (960 x 480 @ 30fps) or PAL (960 x 576 @ 25fps) video format, 79° view angle, via a Wafer JST connector. The 1/3" Color CMOS sensor delivers a 65.9dB dynamic range and 43.6dB signal-to-noise ratio, with a 3.6mm F2.0 lens. Manufactured in Taiwan, the MO-P9650-3G reflects MISUMI precision engineering and dependable local supply chain support for OEM camera integration. |
Feature
| • 480p Resolution (960 x 480 @ 30 (NTSC) / 960 x 576 @ 25 (PAL) fps) • 1/3" Color CMOS • View Angle 79° |
• External Microphone (Optional) • Wafer JST Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ MO-P9650-3G
✦ MO-P9650-3G
※ MO-P9650-3G (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | NTSC / PAL |
| Image Sensor | 1/3" Color CMOS |
| Resolution | 960 x 480 @ 30 (NTSC) / 960 x 576 @ 25 (PAL) |
| Pixel Size (μm) | 5.0 x 7.4 |
| Image Circle (mm) | Ø 6.1 |
| Sensitivity (Lux.Sec) | 16.2 V / (Lux-sec) |
| Dynamic Range | 65.9 dB |
| S/N Ratio | 43.6 dB |
| Scan Mode | Progressive |
| Shutter | Rolling |
| Horizontal Sync Freq. | 15.734 kHz / 15.625 kHz |
| Vertical Sync Freq. | 60 Hz / 50 Hz |
| Frame Rate (/ sec.) | 30 fps / 25 fps |
| Focus Distance (mm) | Infinity |
| LED | N/A (Optional) |
| Lens | 3.6 mm / F 2.0 |
| View Angle | 79° |
| Power Supply | DC 5~12 V |
| Power Current | 80 mA (Max.) |
| Dimension (mm) | 35 x 35 x 30 |
| • Analog CCTV Retrofit Camera • Legacy DVR-Compatible Camera • Audio-Video Security Monitoring (with Optional Microphone) • Industrial Control Panel Camera • Embedded OEM Analog Vision Module • Wafer-Connector OEM Integration Camera • Retail and Warehouse Monitoring • Low-Cost Security Camera Integration • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected

