MO-S7588-4E
1/4" Color CMOS 488p Miniature
8.6 x 8.6 mm
Description
|
MISUMI MO-S7588-4E is a Made-in-Taiwan compact analog camera module (8.6 x 8.6mm) outputting NTSC or PAL video format, designed for high sensitivity without infrared filtering. It captures 648 x 488 resolution at 30fps (NTSC) or 25fps (PAL), 74° view angle, via an IRIS 4-pin connector. The 1/4" Color CMOS sensor delivers a 65.3dB dynamic range and 46.2dB signal-to-noise ratio, with a 4.0mm F2.0 lens and 8 additional view angle options from 66° to 99°. LED variants are available separately. Manufactured in Taiwan for dependable OEM supply. |
Feature
| • 488p Resolution (648 x 488 @ 30 (NTSC) / 25 (PAL) fps) • 1/4" Color CMOS • View Angle 74° 66˚ / 68˚ / 73˚ / 74˚ / 76˚ / 83˚ / 86˚ / 91˚ / 99˚ (Optional) |
• High-Intensity White / White LED / IR 850 nm / IR 940 nnm LED (Optional) • IRIS 4 Pin Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ MO-S7588-4E
✦ MO-S7588-4E
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | NTSC / PAL |
| Image Sensor | 1/4" Color CMOS |
| Resolution | 648 x 488 |
| Pixel Size (μm) | 5.6 x 5.6 |
| Image Area (mm) | 4.54 x 4.54 |
| Sensitivity (Lux.Sec) | 10.5 V / (Lux-sec) |
| Dynamic Range | 65.3 dB |
| S/N Ratio | 46.2 dB |
| Scan Mode | Progressive |
| Shutter | Rolling |
| Horizontal Sync Freq. | 15.734 kHz / 15.625 kHz |
| Vertical Sync Freq. | 60 Hz / 50 Hz |
| Frame Rate (/ sec.) | 30 fps / 25 fps |
| Focus Distance (mm) | Infinity |
| LED | N/A (Optional) |
| Lens | 4.0 mm / F 2.0 |
| View Angle | 74° |
| Power Supply | DC 5~12 V |
| Power Current | 80 mA (Max.) |
| Dimension (mm) | 8.6 x 8.6 |
| • Analog CCTV Retrofit Camera • Legacy DVR-Compatible Camera • Baby Monitor / Nanny Camera • Rear-View / Vehicle Camera • Doorbell / Peephole Camera • Compact Access Control Camera • Embedded OEM Analog Vision Module • Low-Cost Security Camera Integration • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected


