MO-S5514U-3G
1/3.7″ Color CMOS 488p Board Lens Camera
22.5 x 15 mm
Description
|
MISUMI MO-S5514U-3G is a Made-in-Taiwan board lens analog camera module (22.5 x 15mm) with an optional external microphone. It outputs NTSC or PAL video format at 648 x 488 resolution, 30fps, with a 64° board-type lens, via an IRIS 4-pin connector and CVBS interface. The 1/3.7" Color CMOS sensor delivers a 63.3dB dynamic range and 47dB signal-to-noise ratio, with a 3.6mm F2.0 lens. This model is also available with 6 alternate lens options covering 55° to 72° view angles in flat, cone, and super cone types. Manufactured in Taiwan, the MO-S5514U-3G reflects MISUMI precision engineering and dependable local supply chain support for OEM camera integration. |
Feature
| • 0.32 Megapixels (648 x 488 @ 30 fps) • 1/3.7" Color CMOS • View Angle 64° 55˚ / 60˚ / 61˚ / 63˚ / 64˚ / 72˚ (Optional) |
• External Microphone (Optional) • IRIS 4 Pin Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ MO-S5514U-4C (55˚ Lens / Cone Type)
✦ MO-S5514U-4C (55˚ Lens / Cone Type)
✦ MO-S5514U-4F (55˚ Lens / Flat Type)
✦ MO-S5514U-4V (55˚ Lens / Super Cone Type)
✦ MO-S5514U-4T (60˚ Lens / Flat Type)
✦ MO-S5514U-3C (63˚ Lens / Cone Type)
✦ MO-S5514U-3F (61˚ Lens / Flat Type)
✦ MO-S5514U-3G (64˚ Lens / Board LensType)
✦ MO-S5514U-3T (72˚ Lens / Flat Type)
※ MO-S5514U-3G (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | NTSC / PAL |
| Image Sensor | 1/3.7" Color CMOS |
| Pixel | 648 x 488 @ 30 fps |
| Pixel Size (μm) | 6.0 x 6.0 |
| Image Area (mm) | 3.8 x 2.9 |
| Scan Mode | Progressive |
| Sensitivity | 8.2 V / (Lux-sec) |
| Dynamic Range | 63.3 dB |
| S/N Ratio | 47 dB |
| Shutter | Rolling |
| Lens |
3.6 mm / F 2.0 |
| View Angle | 64˚ |
| Focus Distance (mm) | Infinity |
| LED | N/A |
| Power Supply | DC 5~12V |
| Power Current | 80 mA |
| Interface | CVBS |
| Dimension (mm) | 8.6 x 8.6 x 11.3 |
| • Legacy DVR-Compatible Camera • Audio-Video Security Monitoring (with Optional Microphone) • Vehicle and Fleet Surveillance Camera • Perimeter and Access Point Monitoring • Board Lens OEM Integration Camera • Retail and Warehouse Monitoring • Multi-Angle Custom Lens Security Camera • Low-Cost Analog CCTV Retrofit • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected



