MO-S1514-3TZ
1/3.66" Color CMOS 492p Forming Type
14.9 x 14.9 mm
Description
|
MISUMI MO-S1514-3TZ is a Made-in-Taiwan compact analog board camera module (14.9 x 14.9mm) outputting NTSC video format only, part of MISUMI's Forming Type camera line. It captures 656 x 492 resolution with a 70° view angle, via a Mini 4-pin connector and CVBS interface. No microphone is built in, though an external microphone can be added separately. The 1/3.66" Color CMOS sensor delivers a 60dB dynamic range and 48dB signal-to-noise ratio, with a 3.51mm F3.5 lens and a 76° alternate view angle option. Manufactured in Taiwan, the MO-S1514-3TZ reflects MISUMI precision engineering and dependable local supply chain support for OEM camera integration. |
Feature
| • 0.31 Megapixels (656 x 492) • 1/3.66" Color CMOS • View Angle 70° 70˚ / 76° (Optional) |
• N/A Microphone (External Optional) • Mini 4 Pin Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ MO-S1514-3TZ
✦ MO-S1514-3TZ
※ MO-S1514-3TZ (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | NTSC Only |
| Image Sensor | 1/3.66" Color CMOS |
| Pixel | 656 x 492 |
| Pixel Size (μm) | 6.0 x 6.0 |
| Image Area (mm) | Ø 4.92 |
| Scan Mode | Progressive |
| Sensitivity | 3.0 V / (Lux-sec) |
| Dynamic Range | 60 dB |
| S/N Ratio | 48 dB |
| Shutter | Rolling |
| Lens |
3.51 mm/F 3.5 |
| View Angle | 70˚ |
| Focus Distance (mm) | Infinity |
| LED | N/A |
| Power Supply | DC 5~12V |
| Power Current | 80 mA |
| Interface | CVBS |
| Dimension (mm) | 14.9 x 14.9 |
| • Analog CCTV Retrofit Camera • Legacy DVR-Compatible Camera • Baby Monitor / Nanny Camera • Rear-View / Vehicle Camera • Board Camera OEM Integration • Retail and Warehouse Monitoring • Embedded OEM Analog Vision Module • Low-Cost Security Camera Integration • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected


