MO-S7610A-3C
1/3" Color CMOS 488p Miniature (Image Cirle 5.87 mm)
11 x 11 x 18 mm
Description
|
MISUMI MO-S7610A-3C is a Made-in-Taiwan compact analog camera module (11 x 11 x 18mm) with a built-in external microphone, part of MISUMI's Miniature camera line. It outputs NTSC or PAL video format at 728 x 488 resolution, 30fps, with a 75° cone-type lens, via a Mini 4-pin connector and CVBS interface. The 1/3" Color CMOS sensor delivers a 50dB signal-to-noise ratio, with a 3.8mm F2.0 lens. This model is also available with 10 alternate lens options covering 66° to 99° view angles in flat, cone, and super cone types. Manufactured in Taiwan, the MO-S7610A-3C reflects MISUMI precision engineering and dependable local supply chain support for OEM camera integration. |
Feature
| • 0.35 Megapixels (728 x 488 @ 30 fps) • 1/3" Color CMOS • View Angle 75° 66˚ / 68˚ / 73˚ / 75˚ / 76˚ / 83˚ / 86˚ / 91˚ / 99˚ (Optional) |
• External Microphone • Mini 4 Pin Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ MO-S7610A-4H (66˚ Lens / Flat Type)
✦ MO-S7610A-4H (66˚ Lens / Flat Type)
✦ MO-S7610A-4C (68˚ Lens / Cone Type)
✦ MO-S7610A-4F (68˚ Lens / Flat Type)
✦ MO-S7610A-4V (68˚ Lens / Super Cone Type)
✦ MO-S7610A-4T (73˚ Lens / Flat Type)
✦ MO-S7610A-3C (75˚ Lens / Cone Type)
✦ MO-S7610A-3F (76˚ Lens / Flat Type)
✦ MO-S7610A-3V (83˚ Lens / Super Cone Type)
✦ MO-S7610A-3T (86˚ Lens / Flat Type)
✦ MO-S7610A-2V (91˚ Lens / Super Cone Type)
✦ MO-S7610A-2C (99˚ Lens / Cone Type)
※ MO-S7610A-3C (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | NTSC / PAL |
| Image Sensor | 1/3" Color CMOS |
| Pixel | 728 x 488 @ 30 fps |
| Pixel Size (μm) | 6.2 x 7.4 |
| Image Area (mm) | 4.623 x 3.611 |
| Scan Mode | Progressive |
| Sensitivity | 19.5 V / (Lux-sec) |
| Dynamic Range | 37.9 dB |
| S/N Ratio | 50 dB |
| Shutter | Rolling |
| Lens |
3.8 mm / F 2.0 |
| View Angle | 75˚ |
| Focus Distance (mm) | Infinity |
| LED | N/A |
| Power Supply | DC 5~12V |
| Power Current | 80 mA |
| Interface | CVBS |
| Dimension (mm) | 11 x 11 x 18 |
Lens Options
| Lens Code |
EFL / F Stop | View Angle |
Dimension (mm) |
| 2C | 2.5 mm / F 2.5 | 99˚ | 11 x 11 x 16 |
| 2V | 2.83 mm / F 3.9 | 91˚ | 11 x 11 x 10.4 |
| 3T | 3.1 mm / F 3.4 | 86˚ | 11 x 11 x 10.7 |
| 3V | 3.3 mm / F 2.4 | 83˚ | 11 x 11 x 20.6 |
| 3F | 3.7 mm / F 2.0 | 76˚ | 11 x 11 x 16 |
| 3C | 3.8 mm / F 2.0 | 75˚ | 11 x 11 x 18 |
| 4T | 3.9 mm / F 3.9 | 73˚ | 11 x 11 x 10.7 |
| 4C | 4.3 mm / F 2.0 | 68˚ | 11 x 11 x 18 |
| 4F | 4.3 mm / F 2.0 | 68˚ | 11 x 11 x 16 |
| 4V | 4.3 mm / F 2.5 | 68˚ | 11 x 11 x 16 |
| 4H | 4.5 mm / F 2.8 | 66˚ | 11 x 11 x 13 |
| • Audio-Video Security Monitoring • Two-Way Audio Surveillance Camera • Video Intercom / Doorbell Camera • Interview / Interrogation Room Recording • Vehicle Cabin Monitoring with Audio • Access Control Entry Camera with Audio • Legacy DVR-Compatible Camera • Baby Monitor / Nanny Camera • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected



