MO-S6600EA-3C
1/3" Color CMOS 504p Forming Type (11.9 V / Lux-sec)
13.3 x 13.3 x 18 mm
Description
|
MISUMI MO-S6600EA-3C is a Made-in-Taiwan compact analog camera module (13.3 x 13.3 x 18mm) with a built-in external microphone and OSD (on-screen display) controller, part of MISUMI's Forming Type camera line. It outputs NTSC or PAL video format at 756 x 504 resolution, 30fps, with a 78° cone-type lens, via a Mini 4-pin connector and CVBS interface. The 1/3" Color CMOS sensor delivers a 47.9dB signal-to-noise ratio, with a 3.7mm F2.0 lens. This model is also available with 6 alternate lens options covering 62° to 88° view angles. Manufactured in Taiwan, the MO-S6600EA-3C reflects MISUMI precision engineering and dependable local supply chain support for OEM camera integration. |
Feature
| • 0.38 Megapixels (756 x 504 @ 30 fps) • 1/3" Color CMOS • View Angle 78° 68˚ / 70˚ / 76˚ / 77˚ / 78˚ / 85˚ / 89˚ / 94˚ / 101˚ (Optional) |
• External Microphone • With OSD Controller • Mini 4 Pin Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ MO-S6600EA-4H (68˚ Lens / Flat Type)
✦ MO-S6600EA-4H (68˚ Lens / Flat Type)
✦ MO-S6600EA-4V (70˚ Lens / Super Cone Type)
✦ MO-S6600EA-4F (70˚ Lens / Flat Type)
✦ MO-S6600EA-4C (70˚ Lens / Cone Type)
✦ MO-S6600EA-4T (76˚ Lens / Flat Type)
✦ MO-S6600EA-3C (78˚ Lens / Cone Type)
✦ MO-S6600EA-3F (78˚ Lens / Flat Type)
✦ MO-S6600EA-3V (85˚ Lens / Super Cone Type)
✦ MO-S6600EA-3T (89˚ Lens / Flat Type)
✦ MO-S6600EA-2V (94˚ Lens / Super Cone Type)
✦ MO-S6600EA-2C (101˚ Lens / Cone Type)
※ MO-S6600EA-3C (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | NTSC / PAL |
| Image Sensor | 1/3" Color CMOS |
| Pixel | 756 x 504 @ 30 fps |
| Pixel Size (μm) | 6.35 x 7.4 |
| Image Area (mm) | 4.8 x 3.73 |
| Scan Mode | Progressive |
| Sensitivity | 11.9 V / (Lux-sec) |
| Dynamic Range | - |
| S/N Ratio | 47.9 dB |
| Shutter | Rolling |
| Lens |
3.7 mm / F 2.0 |
| View Angle | 78˚ |
| Focus Distance (mm) | Infinity |
| LED | N/A |
| Power Supply | DC 5~12V |
| Power Current | 80 mA |
| Interface | CVBS |
| Dimension (mm) | 13.3 x 13.3 x 18 |
Lens Options
| Lens Code |
EFL / F Stop | View Angle |
Dimension (mm) |
| 3T | 3.1 mm / F 3.4 | 88˚ | 13.3 x 13.3 x 10.7 |
| 3C | 3.7 mm / F 2.0 | 78˚ | 13.3 x 13.3 x 18 |
| 4C | 4.3mm / F 2.0 | 70˚ | 13.3 x 13.3 x 18 |
| 4H | 4.5 mm / F 2.8 | 68˚ | 13.3 x 13.3 x 9.7 |
| 4D | 4.8 mm / F 4.5 | 64˚ | 13.3 x 13.3 x 14 |
| 5F | 5.0 mm / F 3.5 | 62˚ | 13.3 x 13.3 x 10.7 |
| 5D | 5.0 mm / F 7.0 | 62˚ | 13.3 x 13.3 x 10.7 |
| • OSD-Configurable Security Camera • Audio-Video Security Monitoring • Two-Way Audio Surveillance Camera • Video Intercom / Doorbell Camera • Interview / Interrogation Room Recording • Access Control Entry Camera with Audio • Legacy DVR-Compatible Camera • Custom On-Screen Display Integratio • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected

