MO-B5006-3A
1/4″ Color CMOS 552p Miniature
Ø 8.9 x 12 mm
Description
|
The MO-B5006-3A is a Ø 8.9 x 12 mm 1/4" color CMOS board camera module, delivering 712 x 552 resolution at 30 fps with high sensitivity and high performance for standard-definition video applications. It features a 63° view angle lens with a variety of optional view angles available and a 4-pin (male) connector for straightforward analog video integration. This camera module is manufactured in Taiwan by MISUMI, delivering a 75 dB dynamic range and 44.8 dB signal-to-noise ratio for clear, reliable analog video output. |
Feature
| • 552p Resolution 712 x 552 @ 30 fps • 1/4" Color CMOS • View Angle 63° 35˚ / 43˚ / 53˚ / 56˚ / 60˚ / 63˚ / 64˚ / 65˚ / 69˚ / 70˚ / 71˚ / 72˚ / 73˚ / 74˚ / 80˚ / 84˚ / 92˚ / 119˚ / 125˚ (Optional) |
• White LED / IR 940 nm / IR 850 nm LED (Optional) • 4 Pin (Male) • Mini Camera, Compact Size and High Image Quality Camera Module ![]() |
Choose Model
✦ MO-B5006L-3A (With LED / Dimmer)
✦ MO-B5006L-3A (With LED / Dimmer)
※ MO-B5006-3A (Need Customized Request)
✦ MO-B5006-3A
✦ MO-B5006L-3A (With LED)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | NTSC / PAL |
| Image Sensor | 1/4" Color CMOS |
| Pixel | 712 x 552 @ 30 fps |
| Pixel Size (μm) | 5.6 x 5.6 |
| Image Area (mm) | 3.99 x 3.09 |
| Scan Mode | Progressive |
| Sensitivity | 16 V / (Lux-sec) |
| Dynamic Range | 75 dB |
| S/N Ratio | 44.8 dB |
| Shutter | Rolling |
| Lens |
3.6 mm / F 4.5 |
| View Angle | 63˚ |
| Focus Distance (mm) | Infinity |
| LED |
N/A (Optional) |
| Power Supply | DC 3.3 V |
| Power Current | 80 mA |
| Interface | N/A |
| Dimension (mm) | Ø 8.9 x 12 |
| • Legacy CCTV or DVR system upgrades requiring analog CVBS compatibility • Wide-angle industrial monitoring on existing NTSC/PAL infrastructure • Cost-sensitive surveillance installations • Compact board camera integration in space-limited devices • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue • Earthquake Rescue • Bending Camera • Wriggling Camera • Camera that can turn |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected



