MO-V5006L-2ES
1/4″ Color CMOS 552p Miniature
Ø 8.8 x 17 mm
Description
|
MISUMI MO-V5006L-2ES is a Made-in-Taiwan miniature analog camera module (Ø8.8 x 17mm) built with a White LED for illuminated inspection in dark or enclosed spaces. It outputs NTSC or PAL video format at 712 x 552 resolution, 30fps, a wide 119° view angle, via a 4-pin male connector and CVBS interface. The 1/4" Color CMOS sensor delivers a 75dB dynamic range and 44.8dB signal-to-noise ratio, with a 2.3mm F7.0 lens and 17 additional view angle options from 35° to 125°. Manufactured in Taiwan, the MO-V5006L-2ES reflects MISUMI precision engineering and dependable local supply chain support for OEM camera integration. |
Feature
| • 712 x 552 @ 30 fps • 1/4" Color CMOS • View Angle 119° 35˚ / 43˚ / 53˚ / 56˚ / 60˚ / 64˚ / 65˚ / 69˚ / 70˚ / 71˚ / 72˚ / 73˚ / 74˚ / 80˚ / 84˚ / 92˚ / 119˚ / 125˚ (Optional) |
• White LED / IR 940 nm / IR 850 nm LED (Optional) • 4 Pin (Male) • Mini Camera, Compact Size and High Image Quality Camera Module ![]() |
Choose Model
✦ MO-T5006-2ES
✦ MO-T5006-2ES
✦ MO-T5006L-2ES (With LED)
✦ MO-V5006L-2ES (With LED / Dimmer)
※ MO-V5006L-2ES (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | NTSC / PAL |
| Image Sensor | 1/4" Color CMOS |
| Pixel | 712 x 552 @ 30 fps |
| Pixel Size (μm) | 5.6 x 5.6 |
| Image Area (mm) | 3.99 x 3.09 |
| Scan Mode | Progressive |
| Sensitivity | 16 V / (Lux-sec) |
| Dynamic Range | 75 dB |
| S/N Ratio | 44.8 dB |
| Shutter | Rolling |
| Lens |
2.3 mm / F 7.0 |
| View Angle | 119˚ |
| Focus Distance (mm) | FID 45-20-70 |
| LED |
White LED |
| Power Supply | DC 5~12V |
| Power Current | 80 mA |
| Interface | CVBS |
| Dimension (mm) | Ø 8.8 x 17 |
| • Dark Cavity / Confined Space Inspection • Illuminated Borescope Camera • Enclosed Machinery Inspection • Underground Pipe Inspection • Electrical Panel Inspection Camera • Low-Light Industrial Surveillance • Precision Assembly Line Inspection • Illuminated Quality Control Camera • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue • Earthquake Rescue • Bending Camera • Wriggling Camera • Camera that can turn |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected




