MF-5058-4V
1/4″ CMOS Color 552p Miniature
Ø 15.2 x 68.5 mm
Description
|
MISUMI MF-5058-4V is a Made-in-Taiwan analog camera module (Ø15.2 x 68.5mm) outputting NTSC or PAL video format via an RCA / DC female connector. It captures 712 x 552 resolution at 30fps, 60° super cone lens view angle. The 1/4" Color CMOS sensor delivers a 75dB dynamic range and 44.8dB signal-to-noise ratio, with a 4.3mm F2.4 lens and a 17° alternate board-lens view angle option. Manufactured in Taiwan, the MF-5058-4V reflects MISUMI precision engineering and dependable local supply chain support for OEM camera integration. |
Feature
| • 712 x 552 @ 30 fps • 1/4" CMOS Color • View Angle 60° 17˚ / 60˚ (Optional) |
• RCA / DC Female Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ MF-5058-16 (17˚ Lens / Board Lens Type)
✦ MF-5058-16 (17˚ Lens / Board Lens Type)
✦ MF-5058-4V (60˚ Lens / Super Cone Type)
※ MF-5058-4V (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | NTSC / PAL |
| Image Sensor | 1/4" CMOS Color |
| Pixel | 712 x 552 @ 30 fps |
| Pixel Size (μm) | 5.6 x 5.6 |
| Image Area (mm) | 3.99 x 3.09 |
| Scan Mode | Progressive |
| Sensitivity | 16 V / (Lux-sec) |
| Dynamic Range | 75 dB |
| S/N Ratio | 44.8 dB |
| Shutter | Rolling |
| Lens |
4.3 mm / F 2.4 |
| View Angle | 60˚ |
| Focus Distance (mm) | Infinity |
| LED | N/A |
| Power Supply | DC 5~12V |
| Power Current | 80 mA |
| Interface | CVBS |
| Dimension (mm) | Ø 15.2 x 68.5 |
| • Analog CCTV Retrofit Camera • Legacy DVR-Compatible Camera • RCA Plug-and-Play Inspection Camera • Vehicle and Fleet Surveillance Camera • Perimeter and Access Point Monitoring • Retail and Warehouse Monitoring • Embedded OEM Analog Vision Module • Low-Cost Security Camera Integration • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue • Earthquake Rescue • Bending Camera • Wriggling Camera • Camera that can turn |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected


