MO-B411
1/4" B/W CMOS 288p / 240p Miniature
11.5 x 11.5 mm
Description
|
The MO-B411 is a 11.5 x 11.5 mm 1/4" B/W CMOS board camera module, delivering 352 x 288 resolution at 30 fps (CCIR) or 320 x 240 resolution at 25 fps (EIA) with high sensitivity and high performance for standard-definition monochrome video applications. It ships as a lens-less sensor board with a variety of optional lens and view angle configurations available, along with a compact 3-wire output for straightforward analog video integration. This camera module is manufactured in Taiwan by MISUMI, delivering a 48 dB signal-to-noise ratio for clear, reliable analog video output. |
Feature
| • 288p / 240p Resolution (352 x 288 @30 fps (CCIR) / 320 x 240 @ 25 (EIA)) • 1/4" B/W CMOS • View Angle N/A (No LENS) 55˚ / 65˚ (Optional) |
• High-Intensity White / White LED / IR 850 nm / IR 940 nm LED (Optional) • 3 Wires Output • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ MO-B411
✦ MO-B411
※ MO-B411 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | CCIR / EIA |
| Image Sensor | 1/4" B/W CMOS |
| Resolution | 352 x 288 (CCIR) / 320 x 240 (EIA) |
| Pixel Size (μm) | 9.1 x 8.7 |
| Image Circle (mm) | Ø 4.07 / Ø 3.58 |
| Sensitivity (Lux.Sec) | 0.5 lux @ f 1.4 |
| Dynamic Range | - |
| S/N Ratio | 48 dB |
| Scan Mode | Progressive |
| Shutter | Rolling |
| Horizontal Sync Freq. | 15.734 kHz / 15.625 kHz |
| Vertical Sync Freq. | 60 Hz / 50 Hz |
| Frame Rate (/ sec.) | 30 fps / 25 fps |
| Focus Distance (mm) | Infinity |
| LED | N/A (Optional) |
| Lens | N/A(Optional) |
| View Angle | N/A |
| Power Supply | DC 5 V |
| Power Current | 20 mA (Max.) |
| Dimension (mm) | 11.5 x 11.5 |
| • Legacy CCIR/EIA broadcast-standard equipment integration • Low-light monochrome monitoring for enhanced night sensitivity • Custom lens/optics assembly for specialized inspection needs • Cost-sensitive analog surveillance retrofits • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection • Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection |
• Machine Vision • Aerospace Inspection • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected


