MO-V0804L-75
1/8" Color CMOS 496p Miniature
Ø 5.5 x 27 mm
Description
|
MISUMI MO-V0804L-75 is a Made-in-Taiwan ultra-miniature endoscope camera module (Ø5.5 x 27mm) built with a White LED for illuminated imaging in dark or enclosed spaces, purpose-built for medical and industrial endoscope applications. It outputs NTSC or PAL video format at 656 x 496 resolution, 30fps, 75° view angle, via a Mini 4-pin connector and CVBS interface. The 1/8" Color CMOS sensor delivers a 56.4dB dynamic range and 41.6dB signal-to-noise ratio, with a 1.49mm lens available in F3.2, F5.0, or F7.0 aperture options. Manufactured in Taiwan, the MO-V0804L-75 reflects MISUMI precision engineering and dependable local supply chain support for medical and industrial endoscope OEM |
Feature
| • 656 x 496 @ 30 fps • 1/8" Color CMOS • View Angle 75° |
• White LED / IR 940 nm / IR 850 nm LED (Optional) • Mini 4 Pin Connector • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ MO-T0804-75
✦ MO-T0804-75
✦ MO-T0804L-75 (With LED)
✦ MO-V0804L-75 (With LED / Dimmer)
※ MO-V0804L-75 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | NTSC / PAL |
| Image Sensor | 1/8" Color CMOS |
| Pixel | 656 x 496 @ 30 fps |
| Pixel Size (μm) | 2.8 x 2.8 |
| Image Area (mm) | 1.837 x 1.389 |
| Scan Mode | Progressive |
| Sensitivity | 0.94 V / (Lux-sec) |
| Dynamic Range | 56.4 dB |
| S/N Ratio | 41.6 dB |
| Shutter | Rolling |
| Lens |
1.49 mm / F 5.0 |
| View Angle | 75˚ |
| Focus Distance (mm) | FID 45-20-60 |
| LED |
White LED |
| Power Supply | DC 5~12V |
| Power Current | 140 mA |
| Interface | CVBS |
| Dimension (mm) | Ø 5.5 x 27 |
Lens Options
| Lens Code |
EFL / F Stop | View Angle |
Dimension (mm) |
| 75 | 1.49 mm / F 3.2 1.49 mm / F 5.0 1.49 mm / F 7.0 |
75˚ | Ø 5.5 x 27 |
| • Minimally Invasive Surgery Camera • Laparoscopic Imaging Camera • Veterinary Endoscope Camera • Dental Intraoral Camera • ENT (Ear, Nose, Throat) Examination Camera • Bronchoscope Camera • Colonoscope / GI Endoscope Camera • Wearable Medical Device Integration • Medical Module • Medical Inspection • Medical Imaging • Medical Treatment • Arthroscope • Sinuscope • Otoscope • Eye Scanning • Diagnose Disease • Retinal Images • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection |
• Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection • Machine Vision • Aerospace • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue • Earthquake Rescue • Bending Camera • Wriggling Camera • Camera that can turn |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected


