MO-BL0804L-62
1/8″ Color CMOS 496p Miniature
4.8 x 21 mm
Description
|
The MO-BL0804L-62 is a 4.8 x 21 mm 1/8" color CMOS board camera module, delivering 656 x 496 resolution at 30 fps (NTSC) or 25 fps (PAL) with high sensitivity and high performance for standard-definition video applications. It features a 63° view angle lens with a variety of optional view angles available, 4 built-in white LEDs, and a 4-wire output for straightforward analog video integration. This camera module is manufactured in Taiwan by MISUMI, delivering a 56.4 dB dynamic range and 41.6 dB signal-to-noise ratio for clear, reliable analog video output. |
Feature
| • 496p Resolution (656 x 496 @ 30 / 25 fps) • 1/8" Color CMOS • View Angle 63° 43˚ / 62˚ / 63˚ / 75˚ (Optional) |
• High-Intensity White / White LED / IR 850 nm / IR 940 nm LED (Optional) • 4 Wires Output • Mini Camera, Compact Size and High Image Quality Camera Module |
Choose Model
✦ MO-VBL0804L-62 (With LED / Dimmer)
✦ MO-VBL0804L-62 (With LED / Dimmer)
✦ MO-BL0804L-62 (With LED)
✦ MO-BL0804-62
※ MO-BL0804-62 (Need Customized Request)
*For customizations, kindly email our sales team and specify your requests.
Add to Compare
Add to Inquiry
| Video Format | NTSC / PAL |
| Image Sensor | 1/8" Color CMOS |
| Resolution | 656 x 496 @ 30 / 25 fps |
| Pixel Size (μm) | 2.8 x 2.8 |
| Image Area (mm) | 1.837 x 1.389 |
| Scan Mode | Progressive |
| Sensitivity | 0.94 V / (Lux-sec) |
| Dynamic Range | 56.4 dB |
| S/N Ratio | 41.6 dB |
| Shutter | Rolling |
| Lens |
1.85 mm / F 2.8 |
| View Angle | 63˚ |
| Focus Distance (mm) | FID 50-30-70 |
| LED |
White LED x 4 |
| Power Supply | DC 5~12 V |
| Power Current | 130 mA |
| Interface | N/A |
| Dimension (mm) | 4.8 x 21 |
| • Legacy CCTV or DVR system upgrades requiring analog CVBS compatibility • Low-light monitoring with built-in LED illumination • Cost-sensitive surveillance installations • Compact board camera integration in space-limited devices • Medical Module • Medical Inspection • Medical Imaging • Medical Treatment • Arthroscope • Sinuscope • Otoscope • Eye Scanning • Diagnose Disease • Retinal Images • Non-Destructive Testing • Industrial Inspection • Drain Pipe Inspection • Pipeline Inspection • Automotive Inspection • Engine Valves Inspection |
• Robotic Inspection • Tube Inspection • Air Duct and Vent Inspection • Machine Inspection • Machine Vision • Aerospace • Aviation Inspection • Security Monitoring • Life Sciences • Search and Rescue • Earthquake Rescue • Bending Camera • Wriggling Camera • Camera that can turn |
Related Product Suggestion
Recently Viewed Item
Click here to manage the compare items
Items selected


